Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SR1UPANEL10

SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces

More Info
Check Prices
OVERVIEW
Accessory Type
Pass-Through Panel
Accessory Class
Rack Accessories
 
 
COOLING
Cooling Type
Passive
PHYSICAL
Unit Dimensions (hwd / in.)
1.752 x 19.000 x 1.252
Unit Weight (lbs.)
.09
 
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR1UPANEL200

SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces

More Info
Check Prices
OVERVIEW
Accessory Type
Pass-Through Panel
Accessory Class
Rack Accessories
 
 
COOLING
Cooling Type
Passive
PHYSICAL
Unit Dimensions (hwd / in.)
1.750 x 19.000 x 1.250
Unit Weight (lbs.)
.93
 
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR1UPANEL50

SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces

More Info
Check Prices
OVERVIEW
Accessory Type
Pass-Through Panel
Accessory Class
Rack Accessories
 
 
COOLING
Cooling Type
Passive
PHYSICAL
Unit Dimensions (hwd / in.)
1.752 x 19.000 x 1.252
Unit Weight (lbs.)
.93
 
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRSHELF4PSLVENT

SmartRack Sliding Steel Rack Shelf - 1U, Vented, 28.3 in. Deep, Holds up to 50 lb. (23 kg)

More Info
Check Prices
OVERVIEW
Accessory Type
Rack Shelves
Accessory Class
Rack Accessories
Product Type
Sliding Shelf
Device Compatibility
Monitor/HDTV; Network Switch; Router
COOLING
 
PHYSICAL
Unit Dimensions (hwd / in.)
2.375 x 19.000 x 29.500
Unit Weight (lbs.)
18.300
Color
Black
Rack Height
1U
Maximum Device Depth (in.)
45.8
Maximum Weight Capacity (lbs.)
50
Minimum Device Depth (in.)
28.3
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.