Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


SR42UBDP

42U SmartRack Deep Rack Enclosure Cabinet with doors & side panels

More Info
Check Prices
Enclosure
Black
28.125
42
4
42U
78.5 x 23.63 x 48.50
315
2250
3000
Deep
Front and Back door frames
Yes
No
UL60950; RoHS; CE; IP20 Protection Rating
EIA/ECA-310-E
5-year limited warranty
SR42UBDPWD

42U SmartRack Deep and Wide Rack Enclosure Cabinet with doors & side panels

More Info
Check Prices
Enclosure
Black
28.125
42
4
42U
78.5 x 29.63 x 48.50
345
2250
3000
Deep
Front and Back door frames
Yes
Yes
UL60950; RoHS, CE; IP20 Protection Rating
EIA/ECA-310-E
5-year limited warranty
SR45UBDP

45U SmartRack Deep Rack Enclosure Cabinet with doors & side panels

More Info
Check Prices
Enclosure
Black
28.125
42
4
45U
83.75 x 23.63 x 48.50
340
2250
3000
Deep
Front and Back door frames
Yes
No
UL60950; RoHS, CE; IP20 Protection Rating
EIA/ECA-310-E
5-year limited warranty
SR45UBDPWD

45U SmartRack Deep and Wide Rack Enclosure Cabinet with doors & side panels

More Info
Check Prices
Enclosure
Black
28.125
42
4
45U
83.75 x 29.53 x 48.50
370
2250
3000
Deep
Front and Back door frames
Yes
Yes
UL60950; RoHS; CE; IP20 Protection Rating
EAI/EAC-310-E
5-year limited warranty
SR48UBDP

48U SmartRack DEEP Premium Enclosure includes doors and side panels

More Info
Check Prices
Enclosure
Black
28.125
42
4
48U
89 x 23.63 x 48.50
315
2250
3000
Deep
Front and Back door frames
No
No
UL60950; RoHS; CE; IP20 Protection Rating
EIA/ECA-310-E
5-year limited warranty
SR48UBDPWD

48U SmartRack Deep and Wide Rack Enclosure Cabinet with doors & side panels

More Info
Check Prices
Enclosure
Black
28.125
42
4
48U
89 x 29.53 x 48.50
378
2250
3000
Deep
Front and Back door frames
No
Yes
UL60950; RoHS; CE; IP20 Protection Rating
EIA/ECA-310-E
5-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.