Model Number: SR45UBDP

45U SmartRack Deep Rack Enclosure Cabinet with doors & side panels

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/SR45UBDP-FRONT-L.jpg

 
  • Standard 24" (600mm) width for optimizing floor space
  • 48" (1200mm) depth for extra space need for mounting deep equipment
  • Ships fully assembled
  • 3000 lb stationary / 2250 lb rolling load capacity
  • Locking, removable, reversible front and rear doors; Locking, removable side panels keyed alike with doors
  • Pre-installed casters and leveling feet
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance
$1,53699

2934634

$1,68999

9504564

$2,20599

SR45UBDP

$1,60699

16-228-118

$1,68999

9504564

$1,53799

03982351


Overview

The SR45UBDP is a DEEP version of our standard 45U SmartRack. This enclosure is 1200mm deep (48") compared to the standard 1050mm deep (42"). This extra depth allows for high density equipment installations. It allows extra space for moving the cable management back as well as providing space for mounted equipment that has hot-swap, removable power supplies out the back of the enclosure.

The SR45UBDP features a massive front-to rear-ventilation capacity that meets or exceeds server manufacturer requirements. Its integrated baying tabs make it easy to combine multiple enclosures in rows for data center applications. This enclosure is also compatible with hot-aisle/cold-aisle configurations.

With its locking, reversible, removable front and rear doors, and locking, removable side panels, the SR45UBDP provides ultimate equipment safety. The side panels are half size for ease of removal and reinstallation. The split rear door design allows the enclosure to be placed closer to a wall. The SR45UBDP meets all requirements toward PCI DSS compliance.

The top panel of the SR45UBDP is vented to help remove warm air from the enclosure and draw in cool air by convection. The top panel includes ports for cable routing, and can be quickly removed without tools. To facilitate cable access, the SR45UBDP is open-bottom.

All components of the SR45UBDP are grounded to the enclosure frame. Front and rear threaded grounding points are provided for connection to the facility earth ground. The removable front and rear doors feature quick-release ground wires.

It houses 3000 lb of standard 19-inch rack equipment in 45U. To simplify deployment, the SR45UBDP comes with preinstalled casters that enable it to be easily maneuvered into the desired location, where it can be secured by adjusting the preinstalled levelers. Note: the casters are intended for minor position adjustments and are not designed for moving the enclosure over long distances.

The SR45UBDP comes with a 5-year product warranty. As part of the SmartRack family, the SR45UBDP is compatible with Tripp Lite’s extensive range of rackmount accessories, enabling you to customize your solution to meet any requirement.

Features

  • Ships fully assembled for rapid deployment and roll into place on pre-installed casters allowing the enclosures to be pre-configured and rolled to the final installation location. (casters are removable)
  • Front and rear sets of equipment mounting rails adjust in 1/4" increments. Adjustment is quick and convenient. The easy-view depth index ensures consistent rail placement without requiring time-consuming measurements.
  • Toolless accessory mounting rails (2 rails per enclosure) include slots for quick installation of compatible PDUs and vertical cable managers. Mounting slots are arranged in an industry-standard pattern compatible with a wide variety of accessories. Each rail can accommodate two vertical PDUs or cable managers side-by-side (four items per enclosure).
  • Enclosure includes mounting hardware of M6 cage nuts and 50 pieces of M6 screws
  • Textured powder coat finish for tough resistance to environmental concerns such as deployment in warehouses.
  • Massive front to rear ventilation capacity. 65+% open space in door perforation pattern meets or exceeds server manufacturer requirements.
  • Maximum usable internal depth of 42 inches (front to rear rail).
  • Weight ratings of 3000 lb stationary and 2250 lb rolling.
  • Front door is locking, reversible and removable.
  • Rear doors are locking and reversible. Split rear door design reduces clearance requirements for service entry allowing the enclosure to be placed closer to a wall.
  • Locking removable side panels are 'half size' to make them smaller and lighter improving ease of installation and servicing. Two side panels per side (4 panels total). Side panels are keyed alike to the front and rear doors.
  • Built in baying tabs allow enclosures to be combined securely in rows. Center-to-center width can be set at 600mm or 24".
  • Leveling feet extend to allow enclosure to be positioned on uneven floors. Levelers are removable.
  • Convenient grounding system. All components are grounded to the enclosure frame which includes multiple connections for facility ground. Front and rear doors include quick-release ground wires.
  • Open bottom for cable access.
  • Top panel has generous cable access holes. Panel can be removed toollessly in seconds without having to disconnect cables first.
  • Included stabilizing brackets are used for shipment and can be reattached at the bottom of the enclosure frame on the inside or outside of the rack.
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance
  • Compatibility with airflow optimization accessories as well as cable management accessories.

Package Includes

  • SR45UBDP Rack Enclosure
  • (4) Side panels
  • (4) Side panel locks
  • (2) Door & side panel keys
  • (50) M6 screws
  • (50) M6 cage nuts
  • (50) M6 washers
  • Owner's Manual
RoHS compliant

Specifications

PHYSICAL
Rack Height (U Spaces) 45
Maximum Device Depth (in.) 42
Minimum Device Depth (in.) 4
Shipping Dimensions (hwd / in.) 90.25 x 26 x 52.76
Shipping Weight (lbs.) 390
Unit Dimensions (hwd / in.) 83.75 x 23.63 x 47.25
Unit Weight (lbs.) 340
Color Black
Weight Capacity - Stationary (lbs.) 3000
Weight Capacity - Rolling (lbs.) 2250
Factory Preset Rack Depth (in.) 28.125
SPECIAL FEATURES
Grounding Lug Front and Back door frames
CERTIFICATIONS
Certifications UL60950; RoHS, CE
Approvals EIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide) 5-year limited warranty

Frequently Asked Questions

You can bolt the SR45UBDP to the floor by using the SRBOLTDOWN (sold separately). 
A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.


Additional FAQs may be available on the SR45UBDP model support page.


Accessories

SRSWITCH
SRSWITCH

SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE or TLNETEM

More... Prices
UPSHDEARKIT
UPSHDEARKIT

Heavy-Duty 2-post Front Mounting Ear Kit

More... Prices
SR1UBRUSH
SR1UBRUSH

1U Cable Pass-Through Panel with Brush Strip

More... Prices
SRBOLTDOWN
SRBOLTDOWN

SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor

More... Prices
SRCABLEDUCT1U
SRCABLEDUCT1U

SmartRack 1U Horizontal Cable Manager - Finger duct with cover

More... Prices
SRCABLEDUCT1UHD
SRCABLEDUCT1UHD

SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover

More... Prices
SRCABLEDUCT2UHD
SRCABLEDUCT2UHD

SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover

More... Prices
SRCABLEDUCTVRT
SRCABLEDUCTVRT

SmartRack 6-ft. (1.8 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting

More... Prices
SRCABLELADDER
SRCABLELADDER

SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed

More... Prices
SRCABLERING1U
SRCABLERING1U

SmartRack 1U Horizontal Cable Manager - Flexible ring type

More... Prices
SRCABLERING2U
SRCABLERING2U

SmartRack 2U Horizontal Cable Manager - Flexible ring type

More... Prices
SRCABLERINGVRT
SRCABLERINGVRT

SmartRack 6-ft. (1.8 m) Vertical Cable Manager - Flexible ring type & toolless mounting

More... Prices
SRCABLETRAY
SRCABLETRAY

SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation

More... Prices
SRCABLETRAYEXP
SRCABLETRAYEXP

SmartRack Roof-Mounted Cable Trough Vertical Expansion Plates - Requires SRCABLETRAY

More... Prices
SRCABLEVRT3
SRCABLEVRT3

SmartRack 3 in. Wide High Capacity Vertical Cable Manager - Double finger duct

More... Prices
SRCAGENUTS
SRCAGENUTS

SmartRack Square Hole Hardware Kit with 50 M6 screws and washers

More... Prices
SRCASTERHDKIT
SRCASTERHDKIT

SmartRack Heavy-Duty Rolling Caster Kit, 4 pack

More... Prices
SRCOMBO
SRCOMBO

SmartRack Door Handles with Combination Lock - 2-pack for front and rear doors with bypass key

More... Prices
SRFILTER
SRFILTER

SmartRack Enclosure Filter Kit

More... Prices
SRGASKET
SRGASKET

SmartRack Airflow Optimization Kit

More... Prices
SRSHELF2P
SRSHELF2P

SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.)

More... Prices
SRSHELF2P1U
SRSHELF2P1U

SmartRack 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.)

More... Prices
SRSHELF4PHD
SRSHELF4PHD

SmartRack Heavy-Duty Fixed Shelf (250 lb/113 kg capacity; 26 in/660 mm depth)

More... Prices
SRSHELF4PKYBD
SRSHELF4PKYBD

SmartRack Keyboard Shelf (25 lb/11 kg capacity; 16 in / 406 mm depth)

More... Prices
SRSHELF4PSL
SRSHELF4PSL

SmartRack Standard Sliding Shelf (50 lb/23 kg capacity; 28.3 in/719 mm depth)

More... Prices
SRSHELF4PSLHD
SRSHELF4PSLHD

SmartRack Heavy-Duty Sliding Shelf (200 lb/91 kg capacity; 28.3 in/719 mm depth.)

More... Prices
SRSKIRT
SRSKIRT

SmartRack Enclosure Skirt Kit

More... Prices
SRSTABILIZE
SRSTABILIZE

SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures

More... Prices
SRTHERMDUCT
SRTHERMDUCT

SmartRack Thermal Duct Kit for SmartRack Enclosures

More... Prices
SRXFAN3U
SRXFAN3U

SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet

More... Prices
SR1UPANEL10
SR1UPANEL10

1U Blanking Panel Kit, Toolless-Mounting, 10 pieces

More... Prices
SR1UPANEL50
SR1UPANEL50

1U Blanking Panel Kit, Toolless-Mounting, 50 pieces

More... Prices
SRFAN3U
SRFAN3U

SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug

More... Prices


Clear List