SmartRack Heavy-Duty Rolling Caster Kit, 4 pack
Model Number: SRCASTERHDKIT
- Heavy-duty rating of 750 lbs. per caster
- Allows stationary and rolling weight for 3000 lbs.
- Enables floor enclosures and 4-post open frame racks to be mobile
- Includes 4 casters and mounting hardware
- 5-year limited warranty
Overview
Features
- Heavy-duty rolling caster kit used to maneuver rack enclosures and 4-post open frame racks to their desired location
- Heavy-duty casters (750 lb per caster rating) allow for a weight limit of 3000 lb both stationary and rolling
- Includes 4 casters and mounting hardware.
Specifications
OVERVIEW
UPC Code | 037332172327 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 12.60 x 4.72 x 4.92 |
Shipping Weight (lbs.) | 13.30 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Design Resources
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.