Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products


SRFAN3U

SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug

More Info
Check Prices
OVERVIEW
Accessory Type
Cooling Accessories
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120V 50/60 Hz
Input Plug Features
NEMA 5-15P
Input Cord Length (ft.)
6
 
COOLING
Cooling Type
Passive
PHYSICAL
Unit Dimensions (hwd / in.)
5.22 x 18.87 x 2.07
Unit Weight (lbs.)
5.5
FEATURES & SPECIFICATIONS
Sound Level (Noise)
<= 45 dB
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide)
2-year limited warranty
SRXFAN3U

SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet

More Info
Check Prices
OVERVIEW
Accessory Type
Cooling Accessories
Accessory Class
Rack Accessories
INPUT
Nominal Input Voltage(s) Supported
208V AC; 230V AC; 240V AC
Nominal Input Voltage Description
208-240V AC 50/60 Hz
 
 
Voltage Compatibility (VAC)
208; 220; 230; 240
COOLING
Cooling Type
Passive
PHYSICAL
Unit Dimensions (hwd / in.)
5.22 x 18.87 x 1.50
 
FEATURES & SPECIFICATIONS
Sound Level (Noise)
<= 45dB
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide)
2-year limited warranty
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.