Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


SRCABLEDUCT1U

SmartRack 1U Horizontal Cable Manager - Finger duct with cover

More Info
Check Prices
Cable Management Accessories
1.72 x 19 x 2.67
1.3
Horizontal
5-year limited warranty
SRCABLEDUCT1UHD

SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover

More Info
Check Prices
Cable Management Accessories
1.75 x 19 x 4.83
2.6
Horizontal
5-year limited warranty
SRCABLEDUCT2UHD

SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover

More Info
Check Prices
Cable Management Accessories
3.5 x 19 x 4.83
2.7
Horizontal
5-year limited warranty
SRCABLEDUCTVRT

SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting

More Info
Check Prices
Cable Management Accessories
33.96 x 1.91 x 2.47
4
Vertical
5-year limited warranty
SRCABLELADDER

SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed

More Info
Check Prices
Cable Management Accessories
1.5 x 12 x 118
18
 
5-year limited warranty
SRCABLERING1U

SmartRack 1U Horizontal Cable Manager - Flexible ring type

More Info
Check Prices
Cable Management Accessories
1.7 x 19 x 3.8
.75
Horizontal
5-year limited warranty
SRCABLERING2U

SmartRack 2U Horizontal Cable Manager - Flexible ring type

More Info
Check Prices
Cable Management Accessories
1.77 x 3.9 x 19.13
1.5
Horizontal
5-year limited warranty
SRCABLERINGVRT

SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting

More Info
Check Prices
Cable Management Accessories
34 x 3.5 x 2 (per 3 foot unit)
3.7
Vertical
5-year limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.