Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


SRCABLEDUCT1U

SmartRack 1U Horizontal Cable Manager - Finger duct with cover

 
 
 
2.00 x 4.00 x 19.40
1.50
1.72 x 19 x 2.67
1.3
 
5-year limited warranty
SRCABLEDUCT1UHD

SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover

 
 
 
2.50 x 5.80 x 19.30
3.00
1.75 x 19 x 4.83
2.6
 
5-year limited warranty
SRCABLEDUCT2UHD

SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover

 
 
 
4.00 x 5.60 x 19.40
2.50
3.5 x 19 x 4.83
2.7
 
5-year limited warranty
SRCABLERING1U

SmartRack 1U Horizontal Cable Manager - Flexible ring type

 
 
 
5.50 x 21.50 x 2.95
1.50
1.7 x 19 x 3.8
.75
 
5-year limited warranty
SRCABLERING2U

SmartRack 2U Horizontal Cable Manager - Flexible ring type

 
 
 
4.30 x 4.30 x 20.00
1.70
1.77 x 3.9 x 19.13
1.5
 
5-year limited warranty
P350-10N-10

Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack

10
25.40
Black
9.00 x 7.00 x 0.05
0.06
 
 
Cat6
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.