Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


New SRCABLEDUCT1UFC

Horizontal Cable Manager - Finger Duct with Cover, Yellow, 1U

More Info
Check Prices
Cable Management Accessories
4.130 x 2.170 x 19.490
1.500
Horizontal
5-year limited warranty
New SRCABLERING1UHD

Horizontal Cable Manager - Metal Rings, Black, 1U

More Info
Check Prices
Cable Management Accessories
19.490 x 2.560 x 5.910
1.5000
Horizontal
5-year limited warranty
New SRCABLERING2UHD

Horizontal Cable Manager - Metal Rings, Black, 2U

More Info
Check Prices
Cable Management Accessories
19.490 x 3.940 x 5.910
1.9500
Horizontal
5-year limited warranty
SRCABLEDUCT1UHD

SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover

More Info
Check Prices
Cable Management Accessories
1.75 x 19 x 4.83
2.6
Horizontal
5-year limited warranty
SRCABLEDUCT1U

SmartRack 1U Horizontal Cable Manager - Finger duct with cover

More Info
Check Prices
Cable Management Accessories
1.72 x 19 x 2.67
1.3
Horizontal
5-year limited warranty
SRCABLEDUCT2UHD

SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover

More Info
Check Prices
Cable Management Accessories
3.5 x 19 x 4.83
2.7
Horizontal
5-year limited warranty
SRCABLERING1U

SmartRack 1U Horizontal Cable Manager - Flexible ring type

More Info
Check Prices
Cable Management Accessories
1.7 x 19 x 3.8
.75
Horizontal
5-year limited warranty
SRCABLETRAY1U

SmartRack 1U Horizontal Cable Management Tray

More Info
Check Prices
Cable Management Accessories
 
 
Horizontal
5-year limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.