Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

The first 3 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


4POSTRAILSM

SmartRack 4-Post Rack-Mount Installation Kit for Select UPS Systems, Side Mount

More Info
Check Prices
OVERVIEW
Accessory Type
Rackmount Kit
Accessory Class
Rack Accessories
PHYSICAL
Weight Capacity - Stationary (lbs.)
250
WARRANTY
Product Warranty Period (Worldwide)
5-year limited warranty
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
 
SR2319ADAPT

SmartRack Adapter Kit for Mounting 19 in. Rack Equipment in 23 in. Racks

More Info
Check Prices
OVERVIEW
Accessory Type
Rackmount Kit
Accessory Class
Rack Accessories
PHYSICAL
 
WARRANTY
Product Warranty Period (Worldwide)
5-year limited warranty
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
SRBOLTDOWN

SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor

More Info
Check Prices
OVERVIEW
Accessory Type
Rackmount Kit
Accessory Class
Rack Accessories
PHYSICAL
 
WARRANTY
Product Warranty Period (Worldwide)
5-year limited warranty
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.