Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRSKIRT3

SmartRack Enclosure Skirt Kit - use with 3 in. casters

More Info
Check Prices
OVERVIEW
Accessory Type
Enclosure Skirt Kit
Accessory Class
Cooling Accessories
COOLING
Cooling Type
Passive
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
3.500 x 23.600 x 0.400
Unit Weight (lbs.)
1.6
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRSKIRTEU

SmartRack Enclosure Skirt Kit for Euro-Series Wide Server Rack, 800 mm Width

More Info
Check Prices
OVERVIEW
Accessory Type
Enclosure Skirt Kit
Accessory Class
Cooling Accessories
COOLING
Cooling Type
Passive
PHYSICAL
 
Unit Dimensions (hwd / in.)
0.393 x 31.490 x 2.500
Unit Weight (lbs.)
0.579
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.