Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


SU2030KMBP

3 Breaker Maintenance Bypass Panel for select Tripp Lite 20 and 30kVA UPS systems

More Info
Check Prices
Bypass Panel
Bypass Panel
 
208Y/120 VAC 3 phase, 4 wire, Ground
 
 
 
 
100A maximum per phase
 
Wallmount
12 x 24 x 4.6
27.5
 
1-year limited warranty
SUDC208V42P

20-60kVA 3-Phase Power Distribution Center

More Info
Check Prices
Power Distribution Cabinet
Power Distribution Cabinet
Basic; Metered; Monitored; Switched
 
Hardwire
3-Phase
 
 
 
Hardwire
 
78.5 x 23.63 x 43
321
Vertical (0U)
1-year limited warranty
SUDC208V42P30M

20-30kVA 3-Phase Power Distribution Center with Integrated 3 breaker 208V Service Bypass Switch

More Info
Check Prices
Power Distribution Cabinet
Power Distribution Cabinet
 
 
Hardwire
3-Phase
 
 
 
Hardwire
 
78.5 x 23.63 x 43
496
 
1-year limited warranty
SUDC208V42P40M

40kVA 3-Phase Power Distribution Center with Integrated 3 breaker 208V Service Bypass Switch

More Info
Check Prices
Power Distribution Cabinet
Power Distribution Cabinet
Basic; Metered; Monitored; Switched; Hot-Swap
 
Hardwire
3-Phase
 
 
 
Hardwire
 
78.5 x 23.63 x 43
496
Vertical (0U)
1-year limited warranty
SUDC208V84P

20-120kVA 3-Phase Power Distribution Center

More Info
Check Prices
Power Distribution Cabinet
Power Distribution Cabinet
 
 
Hardwire
3-Phase
 
 
 
Hardwire
 
78.5 x 23.63 x 43
410
 
1-year limited warranty
SUPC2MBP40K

3-Breaker Parallel Tie Cabinet with Maintenance Bypass Switch (for S3M30K and SU40K 3-Phase UPS)

More Info
Check Prices
Parallel Tie Cabinet
Parallel Tie Cabinet
 
 
 
 
208V AC
208
 
 
Wallmount
61.25 x 36.12 x 11.8
370
 
2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.