3 Breaker Maintenance Bypass Panel for select Tripp Lite 20 and 30kVA UPS systems
- Wallmount manual bypass panel isolates UPS from connected loads for maintenance with no loss of network availability
- Mechanical interlock system enhances system reliability
- Minimizes sequencing errors
- 3 built-in CH Type circuit breakers
- Compatible with select Tripp Lite 20 and 30kVA 3 phase UPS systems
- 1-year limited warranty
SU2030KMBP
Have a Question?
Overview
Specifications
OVERVIEW
UPC Code | 037332181800 |
INPUT
Nominal Input Voltage Description | 208Y/120 VAC 3 phase, 4 wire, Ground |
OUTPUT
Output Capacity Details | 100A maximum per phase |
PHYSICAL
Form Factors Supported | Wallmount |
Shipping Dimensions (hwd / in.) | 7.50 x 14.50 x 26.50 |
Shipping Weight (lbs.) | 33.50 |
Unit Dimensions (hwd / in.) | 12 x 24 x 4.6 |
Unit Weight (lbs.) | 27.5 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Resources & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.