UPS Maintenance Bypass Panel for Tripp Lite 140kVA (208V) 3-Phase UPS System - 3 Breakers
Model Number: SU140KMBPK New
- Isolates UPS from connected loads for maintenance without losing network availability
- Maintenance bypass panel mounts to wall next to UPS for convenient access
- 600A 65 kAIC unit has 3 built-in circuit breakers connected to heavy-duty buswork
- Secure Kirk-key interlock system prevents unauthorized access to power
- Compatible with Tripp Lite SV140KL7P and SV140KL8P 3-phase UPS systems
- 1-year limited warranty
Features
Typical Applications
- Bypass a compatible offline 3-phase UPS system to continue powering mission-critical equipment without interruption
Package Includes
- SU140KMBPK UPS Maintenance Bypass Panel - 3 Breakers
- Installation and Operation Manual
System Requirements
- Tripp Lite SV140KL7P or SV140KL8P 3-phase UPS system
Specifications
OVERVIEW
UPC Code | 037332241061 |
INPUT
Nominal Input Voltage(s) Supported | 240V AC |
Voltage Compatibility (VAC) | 240 |
PHYSICAL
Form Factors Supported | Wallmount |
Shipping Dimensions (hwd / in.) | 66.00 x 48.00 x 21.50 |
Shipping Weight (lbs.) | 400.00 |
Unit Dimensions (hwd / in.) | 48 x 36 x 13.5 |
Unit Weight (lbs.) | 165 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Resources & Downloads
Documentation
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.