Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Splitter Cable, Heavy-Duty, C20 to 2x C13 - 15A, 100-250V, 14 AWG, 2 ft. (0.61 m), Black


C20-to-C13 splitter allows 2 devices with C14 inlets to share one AC power input cord and one C19 outlet on a PDU or UPS system.
  • Connects 2 devices to one AC outlet to save space and reduce cable clutter
  • Recommended for powering dual computers, monitors or other compatible peripherals
  • 2-ft. (0.61 m) length allows flexibility in placing devices, while avoiding cable clutter
  • Heavy-duty cord replaces or upgrades standard power cords provided by manufacturer
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment

View Full Product Details

Tripp Lite Part Number

P032-002-2C13

Have a Question?
Contact Us

Features

Heavy-Duty Splitter Cable for Network Devices That Require a Heavy-Gauge Connection
This C20-to-C13 splitter features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. It allows two devices with C14 power inlets to share one AC input cord and one C19 outlet. By connecting two devices to one outlet, the splitter frees up space in a PDU or surge protector and helps reduce cable clutter. The 2-ft. (0.61 m) length helps reduce cable clutter and minimize the risk of tripping.
Dual IEC Cable Powers a Wide Variety of Essential Electronics
With this splitter, a single C19 outlet can power two devices, such as computers, monitors, printers, instrument amplifiers and other equipment compatible with a C19 connector. Ideal for areas where AC outlets are limited, such as rack cabinets, this dual IEC cable is compatible with Tripp Lite power and extension cords.

Typical Applications

  • Connect 2 devices like computers, monitors, scanners and printers to one power outlet up to 2-ft. (0.61 m) away in your home office, work space or dorm room
  • Cut cable clutter by powering both monitors in a dual-monitor display mount with a single cord
  • Save space in a 0U vertical rack-mount PDU by plugging two rack devices into one outlet

Package Includes

  • P032-002-2C13 C20 to C13 Splitter, 2-ft. (0.61 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332156495
Device CompatibilityComputer; Monitor/HDTV; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)100-250
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJTW
Cable Outer Diameter (OD)9.3mm; 11mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)2
Shipping Dimensions (hwd / in.)12.80 x 8.90 x 0.50
Shipping Weight (lbs.)0.56
ENVIRONMENTAL
Operating Temperature Range14 F TO 140 F (-10 C TO 60 C)
Storage Temperature Range14 F TO 140 F (-10 C TO 60 C)
Operating Humidity Range35% to 85% RH, Non-Condensing
Storage Humidity Range35% to 85% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1IEC-320-C20
Side B - Connector 1(2) IEC-320-C13
FEATURES & SPECIFICATIONS
High VoltageYes
Angled PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P0320022C13 model support page.

Related Products

PDU Accessories

  Model Number Description
Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack PLC14YW PLC14YW Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack
Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack PLC19BK PLC19BK Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack
Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack PLC19BL PLC19BL Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack
Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack PLC19RD PLC19RD Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack

Documents & Downloads

support icon

Do you own a
P032-002-2C13

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.