Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


SU80KMBPK

3-Breaker Maintenance Bypass Panel for S3M80K, SV80K and SU80K

More Info
Check Prices
Bypass Panel
Bypass Panel
240V AC
240
 
 
Wallmount
61.25 x 36.1 x 11.75
370
2-year limited warranty
 
SUDC208V84P

20-120kVA 3-Phase Power Distribution Center

More Info
Check Prices
Power Distribution Cabinet
Power Distribution Cabinet
 
 
Hardwire
3-Phase
 
78.5 x 23.63 x 43
410
1-year limited warranty
Hardwire
SUPC2MBP80K

3-Breaker Parallel Tie Cabinet with Maintenance Bypass Switch (for S3M80K and SU80K 3-Phase UPS)

More Info
Check Prices
Parallel Tie Cabinet
Parallel Tie Cabinet
208V AC
208
 
 
Wallmount
69.5 x 38.12 x 11.75
485
2-year limited warranty
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.