Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SUPER6OMNIB

Protect It! 230V 6-Universal Outlet Surge Protector, 1.8M Cord, British Plug, 750 Joules

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
230V (220-250V)
Voltage Compatibility (VAC)
220-250
Maximum Surge Amps
13500
Input Plug Type
British
Input Cord Details
VDE H05VV-F 1.0mm2
Input Cord Length (ft.)
6
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(6) Universal outlets
Circuit Breaker (amps)
10
Overload Protection
10A resettable illuminated combo switch/circuit breaker
Outlet Orientation
right-angled
Right-Angle Outlets
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
Switches
Two position power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
750
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Black
Housing Color
Light Gray
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
219.5 mm
Outlets Measurement (Center to Center)
51mm
Receptacle Color
Gray
Unit Dimensions (hwd / in.)
1.750 x 16.000 x 2.500
Unit Weight (lbs.)
1.0
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING
 
 
 
 
 
 
 
SUPER6OMNID

Protect It! 230V 6-Universal Outlet Surge Protector, 1.8M Cord, German/French Plug, 750 Joules

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
230V (220-250V)
Voltage Compatibility (VAC)
220-250
Maximum Surge Amps
13500
Input Plug Type
German; French
Input Cord Details
VDE H05VV-F 1.0mm2
Input Cord Length (ft.)
6
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(6) Universal outlets
Circuit Breaker (amps)
10
Overload Protection
10A resettable illuminated combo switch/circuit breaker
Outlet Orientation
right-angled
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
Switches
Two position power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
750
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Black
Housing Color
Light Gray
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
219.5 mm
Outlets Measurement (Center to Center)
51mm
Receptacle Color
Gray
Unit Dimensions (hwd / in.)
1.750 x 16.000 x 2.500
Unit Weight (lbs.)
1.0
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING
 
 
 
 
 
 
 
TLP1G

1-Outlet Surge Protector - German Type F Schuko Outlet, 220-250V AC, 16A, Direct Plug, Schuko Plug, White

More Info
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
230V (220-250V)
Voltage Compatibility (VAC)
220-250
 
Input Plug Type
German
 
Input Cord Length (ft.)
0
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
Schuko Type F
Circuit Breaker (amps)
16
 
 
Right-Angle Outlets
Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
250
 
Protection Modes
Includes full normal mode (H-N)
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
White
Housing Color
White
Mounting Holes or Slots
Yes
 
 
Receptacle Color
White
Unit Dimensions (hwd / in.)
2.100 x 2.700 x 2.900
Unit Weight (lbs.)
0.1
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING
 
 
 
 
 
 
 
TLP6B18

6-Outlet Surge Protector - British BS1363A Outlets, 220-250V AC, 13A, 1.8 m Cord, BS1363A Plug, White

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
230V (220-250V)
Voltage Compatibility (VAC)
220-250
 
Input Plug Type
British
 
Input Cord Length (ft.)
6
Right-Angle Plug
Yes
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(6) British BS 1363A
Circuit Breaker (amps)
13
Overload Protection
combo switch/circuit breaker
Outlet Orientation
right-angled
Right-Angle Outlets
Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Two position power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
250
 
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
White
Housing Color
White
Mounting Holes or Slots
Yes
 
 
Receptacle Color
White
Unit Dimensions (hwd / in.)
17.700 x 3.100 x 2.600
Unit Weight (lbs.)
1.1
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING
 
 
 
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.