Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TLM609GF

Power It! 6-Outlet Safety Power Strip, 9 ft. (2.74 m) Cord & Clip, Hang Holes, Safety Covers, GFCI Plug

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Input Cord Gauge Type
14 gauge; SJT
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
9
Right-Angle Plug
No
Integrated Cord Clip
Yes
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(6) 5-15R
Circuit Breaker (amps)
15
Overload Protection
GFCI plug
Transformer Accommodation
(4) Yes
Outlet Orientation
Single row
Right-Angle Outlets
Yes
Outlet Safety Covers Detail
Includes 4 outlet safety covers
USER INTERFACE, ALERTS & CONTROLS
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
PHYSICAL
Color
Yellow; Black
Material of Construction
Metal
Power Cord Color
Yellow
Housing Color
Yellow; Black
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
209.55mm
Outlets Measurement (Center to Center)
Distance between standard outlets = 1.19 in.; Distance between standard outlets and transformer outlets = 1.77 in.
Receptacle Color
Black
Unit Dimensions (hwd / in.)
15.970 x 3.070 x 1.610
Unit Weight (lbs.)
3.24
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
TLM626NS

Power It! 6-Outlet Safety Power Strip, 6 ft. (1.83 m) Cord & Clip, Safety Covers

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Input Cord Gauge Type
14 gauge; SJT
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(6) 5-15R
Circuit Breaker (amps)
15
Overload Protection
Combo power switch and circuit breaker
Transformer Accommodation
(2) Yes
Outlet Orientation
Single row
Right-Angle Outlets
Yes
Outlet Safety Covers Detail
Includes 4 outlet safety covers
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Yellow; Black
Material of Construction
Metal
Power Cord Color
Yellow
Housing Color
Yellow; Black
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
225mm
Outlets Measurement (Center to Center)
Distance between standard outlets = 1.19 in.; Distance between standard and transformer outlets = 1.77 in.
Receptacle Color
Black
Unit Dimensions (hwd / in.)
12.230 x 2.300 x 1.280
Unit Weight (lbs.)
1.34
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
TLM812GF

Power It! 8-Outlet Safety Power Strip, 12 ft. (3.66 m) Cord with GFCI Plug

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Input Cord Gauge Type
14 gauge; SJT
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
12
Right-Angle Plug
No
Integrated Cord Clip
Yes
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(8) 5-15R
Circuit Breaker (amps)
15
Overload Protection
GFCI plug
Transformer Accommodation
(6) Yes
Outlet Orientation
1 bank of 5, 1 bank of 3 (transformer outlets)
Right-Angle Outlets
Yes
Outlet Safety Covers Detail
Includes 4 outlet safety covers
USER INTERFACE, ALERTS & CONTROLS
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
PHYSICAL
Color
Yellow; Black
Material of Construction
Metal
Power Cord Color
Yellow
Housing Color
Yellow; Black
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
145mm
Outlets Measurement (Center to Center)
Distance between standard outlets = 1 in.; Distance between transformer outlets = 2 in.
Receptacle Color
Black
Unit Dimensions (hwd / in.)
10.260 x 5.130 x 1.570
Unit Weight (lbs.)
4.63
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
TLM815NS

Power It! 8-Outlet Safety Power Strip, 15 ft. (4.57 m) Cord, Hang Holes, Cord Wrap, Outlet Covers

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Input Cord Gauge Type
14 gauge; SJT
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
Yes
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(8) 5-15R
Circuit Breaker (amps)
15
Overload Protection
Combo power switch and circuit breaker
Transformer Accommodation
(6) Yes
Outlet Orientation
1 bank of 5, 1 bank of 3 (transformer outlets)
Right-Angle Outlets
Yes
Outlet Safety Covers Detail
Includes 4 outlet safety covers
USER INTERFACE, ALERTS & CONTROLS
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
PHYSICAL
Color
Yellow; Black
Material of Construction
Metal
Power Cord Color
Yellow
Housing Color
Yellow; Black
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
145mm
Outlets Measurement (Center to Center)
Distance between standard outlets = 1 in.; Distance between transformer outlets = 2 in.
Receptacle Color
Black
Unit Dimensions (hwd / in.)
10.260 x 5.130 x 1.570
Unit Weight (lbs.)
3.42
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.