Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SK10TG

Protect It! 1-Outlet Surge Protector, Direct Plug-In, 350 Joules, Timer Selection Switch

More Info
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V
Input Cord Length Details
Direct Plug-In
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
0
Right-Angle Plug
No
Integrated Cord Clip
No
 
 
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(1) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(1) Yes
Right-Angle Outlets
No
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
 
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
350
AC Suppression Response Time
< 1ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Surge Current Rating
27,000
UL1449 Let Through Rating
500, 400, 500
EMI / RFI Filtering
Yes
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
PHYSICAL
Material of Construction
Plastic
Mounting Holes or Slots
No
Receptacle Color
Black
Unit Dimensions (hwd / in.)
2.760 x 2.760 x 1.500
Unit Weight (lbs.)
.22
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Certifications
UL 1449
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$5,000 Ultimate Lifetime Insurance 
CHARGING
 
 
 
 
 
 
SPIKECUBE

1-Outlet Personal Surge Protector, Direct Plug-In, 600 Joules, 2 Diagnostic LEDs

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Length Details
Direct Plug-In
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
0
Right-Angle Plug
No
Integrated Cord Clip
No
Maximum Surge Amps
36000
 
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(1) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(1) Yes
Right-Angle Outlets
No
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Diagnostic LED Details
Protected (green) & Grounded (red)
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
600
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
 
UL1449 Let Through Rating
400, 500, 500
 
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
PHYSICAL
Material of Construction
Plastic
Mounting Holes or Slots
No
Receptacle Color
Gray
Unit Dimensions (hwd / in.)
2.500 x 1.900 x 1.800
Unit Weight (lbs.)
.100
Form Factors Supported
Direct plug in suppressor supports wall-mounting directly into AC receptacle
Housing Color
Light Gray
 
 
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1449; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$5,000 Ultimate Lifetime Insurance 
CHARGING
 
 
 
 
 
 
TLP104USB

1-Outlet Surge Protector with 2 USB Ports (2.1A Shared) - 4 ft. Cord, 5-15P Plug, 450 Joules, Black

More Info
Check Prices
OVERVIEW
Product Type
Surge Protector
Charging Form Factor
Strip
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
 
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
4
Right-Angle Plug
No
Integrated Cord Clip
No
 
Input Cord Gauge Type
16 gauge
Input Cord Gauge (AWG)
16
Input Cord Details
SPT-2-B
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(1) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(1) Yes
Right-Angle Outlets
No
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Outlet Orientation
Single row of 1 outlet
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
450
AC Suppression Response Time
< 1 ns
 
 
UL1449 Let Through Rating
L-N, 800
EMI / RFI Filtering
Yes
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
PHYSICAL
Material of Construction
Plastic
Mounting Holes or Slots
Yes
Receptacle Color
Black
Unit Dimensions (hwd / in.)
5.400 x 1.600 x 1.000
Unit Weight (lbs.)
0.60
 
Housing Color
Black
Power Cord Color
Black
 
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
GaN Technology
No
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 21 (Canada); CAN/CSA-C22.2 No. 269.3 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 497A; UL 1363; UL 817; UL Listed
Product Compliance
FCC Part 68; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$1,000 Ultimate Lifetime Insurance 
CHARGING
Number of Charging Ports
2
Total Charging Watts
10.5
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(2) 2.1A
Overcharge Protection
No
TLP206USB

2-Outlet Surge Protector with 2 USB Ports (2.1A Shared) - 6 ft. Cord, 5-15P Plug, 450 Joules, Black

More Info
Check Prices
OVERVIEW
Product Type
Surge Protector
Charging Form Factor
Strip
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
 
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6
Right-Angle Plug
No
Integrated Cord Clip
No
 
Input Cord Gauge Type
16 gauge
Input Cord Gauge (AWG)
16
Input Cord Details
SPT-2-B
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(2) 5-15/20R
Circuit Breaker (amps)
15
Transformer Accommodation
(1) Yes
Right-Angle Outlets
No
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Outlet Orientation
Single row of 2 outlets
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
450
AC Suppression Response Time
< 1 ns
 
 
UL1449 Let Through Rating
800,800,800
EMI / RFI Filtering
Yes
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
PHYSICAL
Material of Construction
Plastic
Mounting Holes or Slots
No
Receptacle Color
Black
Unit Dimensions (hwd / in.)
6.200 x 1.600 x 1.000
Unit Weight (lbs.)
0.62
 
Housing Color
Black
Power Cord Color
Black
 
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
GaN Technology
No
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 497A; UL 1363; UL Listed
Product Compliance
FCC Part 68; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$1,000 Ultimate Lifetime Insurance 
CHARGING
Number of Charging Ports
2
Total Charging Watts
10.5
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(2) 2.1A
Overcharge Protection
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.