Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TLP1F

1-Outlet Surge Protector - French Type E Outlet, 220-250V AC, 16A, Direct Plug, Type E Plug, White

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
230V (220-250V)
Voltage Compatibility (VAC)
220-250
Input Plug Type
French
Right-Angle Plug
No
Integrated Cord Clip
No
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(1) French/Belgian
Circuit Breaker (amps)
16
Right-Angle Outlets
Yes
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
250
Protection Modes
Includes full normal mode (H-N)
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
White
Housing Color
White
Mounting Holes or Slots
Yes
Receptacle Color
White
Unit Dimensions (hwd / in.)
2.100 x 2.700 x 2.900
Unit Weight (lbs.)
0.1
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING
 
 
 
 
 
 
 
TLP1G

1-Outlet Surge Protector - German Type F Schuko Outlet, 220-250V AC, 16A, Direct Plug, Schuko Plug, White

More Info
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
230V (220-250V)
Voltage Compatibility (VAC)
220-250
Input Plug Type
German
Right-Angle Plug
No
Integrated Cord Clip
No
Input Cord Length (ft.)
0
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
Schuko Type F
Circuit Breaker (amps)
16
Right-Angle Outlets
Yes
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
250
Protection Modes
Includes full normal mode (H-N)
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
White
Housing Color
White
Mounting Holes or Slots
Yes
Receptacle Color
White
Unit Dimensions (hwd / in.)
2.100 x 2.700 x 2.900
Unit Weight (lbs.)
0.1
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING
 
 
 
 
 
 
 
TLP6B18

6-Outlet Surge Protector - British BS1363A Outlets, 220-250V AC, 13A, 1.8 m Cord, BS1363A Plug, White

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
230V (220-250V)
Voltage Compatibility (VAC)
220-250
Input Plug Type
British
Right-Angle Plug
Yes
Integrated Cord Clip
No
Input Cord Length (ft.)
6
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(6) British BS 1363A
Circuit Breaker (amps)
13
Right-Angle Outlets
Yes
Overload Protection
combo switch/circuit breaker
Outlet Orientation
right-angled
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Two position power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
250
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
White
Housing Color
White
Mounting Holes or Slots
Yes
Receptacle Color
White
Unit Dimensions (hwd / in.)
17.700 x 3.100 x 2.600
Unit Weight (lbs.)
1.1
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING
 
 
 
 
 
 
 
TLP6F18USB

6-Outlet Surge Protector with USB Charging - French Type E Outlets, 220-250V, 16A, 1.8 m Cord, Type E Plug, White

More Info
Check Prices
OVERVIEW
Product Type
Surge Protector
Charging Form Factor
Strip
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
230V (220-250V)
Voltage Compatibility (VAC)
220-250
Input Plug Type
French
Right-Angle Plug
Yes
Integrated Cord Clip
No
Input Cord Length (ft.)
6
Maximum Surge Amps
250
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(6) French/Belgian
Circuit Breaker (amps)
16
Right-Angle Outlets
Yes
Overload Protection
combo switch/circuit breaker
Outlet Orientation
right-angled
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Two position power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
250
Protection Modes
Includes full normal mode (H-N)
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
White
Housing Color
White
Mounting Holes or Slots
Yes
Receptacle Color
White
Unit Dimensions (hwd / in.)
18.900 x 3.300 x 1.700
Unit Weight (lbs.)
1.3
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
GaN Technology
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING
Number of Charging Ports
2
Total Charging Amps
2.1A
Total Charging Watts
10.5
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(2) 2.1A
Overcharge Protection
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.