Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TLP608RUSBB

Protect It! Surge Protector with 6 Rotatable Outlets, 8 ft. (2.43 m) Cord, 1080 Joules, 2xUSB Charging ports (3.4A)

More Info
Check Prices
OVERVIEW
Product Type
Surge Protector
Charging Form Factor
Strip
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V
Input Cord Gauge Type
14 gauge
Input Cord Length Details
8 ft cord
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
8
Right-Angle Plug
No
Integrated Cord Clip
No
 
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(6) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(2) Yes
Right-Angle Outlets
No
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
 
 
 
 
CHARGING
Number of Charging Ports
2
Total Charging Watts
17
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(2) 3.4A
Overcharge Protection
No
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
1080
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
500, 400, 500
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Black
Mounting Holes or Slots
No
Slot or Hole Mount Measurement (Center to Center)
255 mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
12.930 x 2.020 x 2.070
Unit Weight (lbs.)
1.42
Input Cord Color
Black
 
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
Yes
Antimicrobial
No
GaN Technology
No
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); NOM (Mexico); UL 1449; UL 1363
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$50,000 Ultimate Lifetime Insurance 
TLP608TEL

Protect It! 6-Outlet Surge Protector, 8 ft. (2.43 m) Cord, 990 Joules, Tel/Modem Protection, Gray Housing

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge Type
14 gauge; SJT
 
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
8
Right-Angle Plug
No
Integrated Cord Clip
No
Maximum Surge Amps
35500
Input Cord Details
SJT
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(6) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(2) Yes
Right-Angle Outlets
No
Outlet Orientation
Single row
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
 
 
CHARGING
 
 
 
 
 
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
990
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
500V
EMI / RFI Filtering
Up to 20 dB
 
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
Yes
Telephone/DSL Protection Details
1 line
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Light Gray
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between slots = 101 mm; Distance between slot height = 28 mm
Receptacle Color
Gray
Unit Dimensions (hwd / in.)
10.800 x 1.850 x 1.230
Unit Weight (lbs.)
1.12
 
Housing Color
Light Gray
Outlets Measurement (Center to Center)
28.5mm
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 226.92 (Canada); CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; UL 1449; UL 497A; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$20,000 Ultimate Lifetime Insurance 
TLP76MSG

Eco-Surge 7-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, Individually-Controlled

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge Type
14 gauge; SJT
 
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6
Right-Angle Plug
No
Integrated Cord Clip
No
Maximum Surge Amps
72000
Input Cord Details
SJT
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(7) 5-15R
 
Transformer Accommodation
(4) Yes
Right-Angle Outlets
Yes
 
Output Capacity (VA)
120
Output Capacity (Watts)
1800
Individually Controllable Load Banks
Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
1 x Lighted Master Switch & 6 x Lighted Receptacle Switches
 
LED Indicators
Protected (Green)" & Always On Receptacle (Red)
 
CHARGING
 
 
 
 
 
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
1080
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
400v
EMI / RFI Filtering
Up to 40 dB
 
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Gray
Mounting Holes or Slots
No
Slot or Hole Mount Measurement (Center to Center)
300 mm
Receptacle Color
Gray
Unit Dimensions (hwd / in.)
1.400 x 3.400 x 15.000
Unit Weight (lbs.)
1.54
Input Cord Color
Gray
Housing Color
Gray
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$25,000 Ultimate Lifetime Insurance 
TLP78TUSBG

Eco-Surge 7-Outlet Surge Protector, 8-ft. Cord, 2100 Joules, Timer-Controlled, 2 USB Charging ports

More Info
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-120V)
Input Cord Gauge Type
14 gauge; SJT
 
 
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
8
Right-Angle Plug
No
Integrated Cord Clip
No
Maximum Surge Amps
39000
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(7) 5-15R
 
Transformer Accommodation
(4) Yes
Right-Angle Outlets
No
 
Output Capacity (VA)
15
Output Capacity (Watts)
1875
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Combination AC circuit breaker and 2 position lighted on/off power switch
 
LED Indicators
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
Front Panel LCD Display
AM/PM LCD Clock
CHARGING
Number of Charging Ports
2
 
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(2) 1A
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
2100
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression.
UL1449 Let Through Rating
400
EMI / RFI Filtering
Up to 20 dB
 
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
PHYSICAL
Material of Construction
plastic
Power Cord Color
Gray
Mounting Holes or Slots
No
 
Receptacle Color
Gray
Unit Dimensions (hwd / in.)
1.560 x 3.540 x 11.220
Unit Weight (lbs.)
1.87
 
Housing Color
Gray
Outlets Measurement (Center to Center)
Distance between standard outlets = 28.5mm; Distance between standard outlet and transformer outlet = 57mm
Color
Gray
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
Green Energy-Saving Features
Schedulable daily hours of economy mode operation
STANDARDS & COMPLIANCE
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$150,000 Ultimate Lifetime Insurance 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.