Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


U02620M

USB 2.0 Active Extension Repeater Cable (A-A M/F), 20M (65 ft.)

More Info
Check Prices
65.6
 
Black
9.10 x 10.60 x 0.10
1.40
 
 
 
 
 
 
 
 
 
 
 
 
USB A (MALE)
USB A (FEMALE)
 
 
USB 2.0 (High Speed); USB
 
 
RoHS Compliant
3-year limited warranty
U02615M

USB 2.0 Active Extension Repeater Cable (USB-A M/F), 15 m (49 ft.)

More Info
Check Prices
49.2
Yes
Black
0.50 x 9.40 x 11.80
1.20
VW-1
 
ABS, PVC
Polybag
1.1
14 to 176 F (-10 to 80 C)
 
32 to 158 F (0 to 70 C)
10% to 90 % RH, Non-Condensing
0.68 BTU/Hr
0.2
0.25A Output per USB port
USB A (MALE)
USB A (FEMALE)
Nickel
 
USB 2.0 (High Speed); USB
USB 2.0 (up to 480 Mbps)
No
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
U02610M

USB 2.0 Active Extension Repeater Cable (A M/F), 10M (33 ft.)

More Info
Check Prices
32.8
 
Black
2.00 x 5.00 x 6.00
0.50
 
 
 
 
 
 
 
 
 
 
 
 
USB A (MALE)
USB A (FEMALE)
 
 
USB 2.0 (High Speed); USB
 
 
RoHS Compliant
3-year limited warranty
U026025

USB 2.0 Active Extension Cable (USB-A M/F), 25 ft. (7.6 m)

More Info
Check Prices
25
 
Black
 
 
VW-1
0.8
PVC
Polybag
 
-4 to 132.8 F (-20 to 56 C)
 
28.4 to 125.6 F (-2 to 52 C)
5% to 95% RH, Non-Condensing
 
 
 
USB A (MALE)
USB A (FEMALE)
Gold
Gold
USB 2.0 (High Speed); USB
USB 2.0 (up to 480 Mbps)
 
Tested to CE, FCC, RoHS
3-year limited warranty
U026016

USB 2.0 Active Extension Cable (A M/F), 16 ft.

More Info
Check Prices
16
 
Black
1.00 x 4.50 x 5.90
0.40
 
 
 
 
 
-20 to 80 C (-4 to 176 F)
-20 to 80 C (-4 to 176 F)
 
 
 
 
 
USB A (MALE)
USB A (FEMALE)
 
 
USB 2.0 (High Speed); USB
 
 
RoHS-Compliant
3-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.