Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


U038006GYMAX

Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 6 ft. (1.83 m)

More Info
Check Prices
USB 2.0 (High Speed); USB
6
72
182.9
VW-1
3.8 mm
Gray
PVC, UHMWPE, Aramid
Polybag
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
USB A (MALE)
USB C (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Tested to CE, RoHS, REACH
Lifetime limited warranty
U050003GYMAX

Heavy-Duty USB-A to USB Micro-B Cable - M/M, USB 2.0, UHMWPE and Aramid Fibers, Gray, 3 ft. (0.91 m)

More Info
Check Prices
USB 2.0 (High Speed); USB
3
36
91.4
VW-1
3.4mm
Gray
PVC, UHMWPE, Aramid
Polybag
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
USB A (MALE)
MICRO-USB B (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Tested to CE, RoHS, REACH
Lifetime limited warranty
U050006

USB 2.0 A to Micro-B Cable (M/M), 6 ft. (1.83 m)

More Info
Check Prices
USB 2.0 (High Speed); USB
6
 
 
 
 
Black
 
 
 
 
 
USB A (MALE)
MICRO-USB B (MALE)
 
 
 
 
Lifetime limited warranty
U050006COIL

USB 2.0 A to Micro-B Coiled Cable (M/M), 6 ft. (1.83 m)

More Info
Check Prices
USB 2.0 (High Speed); USB
6
 
 
 
 
Black
 
 
 
 
 
USB A (MALE)
MICRO-USB B (MALE)
 
 
 
 
Lifetime limited warranty
U050010GYMAX

Heavy-Duty USB-A to USB Micro-B Cable - M/M, USB 2.0, UHMWPE and Aramid Fibers, Gray, 10 ft. (3.05 m)

More Info
Check Prices
USB 2.0 (High Speed); USB
10
120
304.8
VW-1
4.2mm
Gray
PVC, UHMWPE, Aramid
Polybag
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
USB A (MALE)
MICRO-USB B (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Tested to CE, RoHS, REACH
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.