Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U209-006-RJ45-X

USB-A to RJ45 Serial Rollover Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.83 m), Gray

More Info
Check Prices
OVERVIEW
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
RJ45 (MALE)
Connector Plating
Gold
 
 
PHYSICAL
Color
Gray
Material of Construction
PVC
Cable Jacket Color
Gray
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
2.5 mm
Wire Gauge (AWG)
26
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Packaging Type
Box
Unit Weight (lbs.)
0.2425
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 90% RH (Non-Condensing)
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Driver Required
Yes
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
 
COMMUNICATIONS
 
INPUT
 
 
AUDIO
 
USER INTERFACE, ALERTS & CONTROLS
 
VIDEO
 
U209-006-RJ45XC

USB-C to RJ45 Serial Rollover Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Technology
Serial; USB
 
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
RJ45 (MALE)
 
 
 
PHYSICAL
Color
Black
 
Cable Jacket Color
Blue
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
RJ45: 5.5MM; USB: 4.7MM
 
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Packaging Type
Box
Unit Weight (lbs.)
0.2425
Connector Color
Black
Cable Jacket Rating
VW-1
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
 
Operating Humidity Range
0% TO 90% RH, NON-CONDENSING
Storage Humidity Range
0% TO 90% RH, NON-CONDENSING
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Driver Required
Yes
Remote Wakeup Support
Yes
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
USB Power Delivery (PD) Charging Support
No
 
COMMUNICATIONS
Network Compatibility
250 Kbps
INPUT
 
 
AUDIO
 
USER INTERFACE, ALERTS & CONTROLS
 
VIDEO
 
B015-000

USB to PS/2 Adapter for Keyboard and Mouse

More Info
Check Prices
OVERVIEW
Technology
PS/2
Accessory Type
Serial Adapter
Accessory Class
KVM Switch Accessories
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
(2) MINI DIN-6 (FEMALE)
 
 
 
PHYSICAL
Color
Black
 
 
 
 
 
 
Cable Length (in.)
35
 
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
POWER
 
 
COMMUNICATIONS
 
INPUT
 
 
AUDIO
 
USER INTERFACE, ALERTS & CONTROLS
 
VIDEO
 
U040-000-MIC-F

USB 2.0 Adapter - USB-C to USB Micro-B (M/F)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
 
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
MICRO-USB B (FEMALE)
Connector Plating
Nickel
Number of Ports
1
 
PHYSICAL
Color
Gray
Material of Construction
Aluminum
 
 
 
 
 
 
Unit Packaging Type
Polybag
 
 
 
Unit Dimensions (hwd / in.)
0.240 x 0.400 x 0.980
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
5% to 95% RH, Non-Condensing
 
 
 
FEATURES & SPECIFICATIONS
 
 
Driver Required
No
Remote Wakeup Support
No
USB Specification
USB 2.0 (up to 480 Mbps)
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH
Product Certifications
EN 5035
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
POWER
USB Power Delivery (PD) Charging Support
No
 
COMMUNICATIONS
 
INPUT
Bus Powered
Yes
 
AUDIO
 
USER INTERFACE, ALERTS & CONTROLS
 
VIDEO
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.