Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U152-003-M

USB to 5V DC Type-M Barrel Plug Power Cord - M/M, 28 AWG, Black, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Country/Region
Global
 
 
INPUT
Maximum Input Amps
0
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
TYPE M 5V DC
 
 
 
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Power Cord Jacket Type
SJT
Cable Outer Diameter (OD)
3mm
Number of Conductors
0
Cable Length (ft.)
3
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
Angled Plug
No
High Voltage
No
Locking Plug
No
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 
POWER
 
U209-005-COM

RS232 to USB Adapter Cable with COM Retention (USB-A to DB9 M/M), FTDI, 5 ft. (1.52 m)

More Info
Check Prices
OVERVIEW
 
Technology
Serial; USB
Host Connector
USB A (MALE)
INPUT
 
Bus Powered
Yes
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
DB9 (MALE)
Number of Ports
0
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
 
Cable Jacket Color
Black
 
Cable Jacket Rating
VW-1
 
 
 
Cable Length (ft.)
5
Color
Black
Material of Construction
PCB, PVC
Cable Length (in.)
60
Unit Dimensions (hwd / in.)
1.220 x 4.650 x 4.130
Unit Packaging Type
Box
Unit Weight (lbs.)
0.15
FEATURES & SPECIFICATIONS
 
 
 
USB Specification
USB 2.0 (up to 480 Mbps)
Remote Wakeup Support
Yes
Driver Required
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA)
Product Certifications
ICES (Canada); NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
0% to 80% RH, Non-Condensing
 
POWER
 
U209-006-2

2-Port USB to DB9 Serial FTDI Adapter Cable with COM Retention (M/M), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
 
Bus Powered
Yes
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
(2) DB9 (MALE)
Number of Ports
2
Connector Plating
Nickel
 
PHYSICAL
 
Cable Jacket Color
Black
 
Cable Jacket Rating
VW-1
 
 
 
Cable Length (ft.)
6
Color
Black
Material of Construction
PVC
 
 
Unit Packaging Type
Box
Unit Weight (lbs.)
0.13
FEATURES & SPECIFICATIONS
 
 
 
USB Specification
USB 2.0 (up to 480 Mbps)
 
Driver Required
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 131°F (-10° to 55°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
1.7 BTU/Hr
POWER
Power Consumption (Watts)
0.50
U209-30N-IND

USB to RS485/RS422 FTDI Serial Adapter Cable with COM Retention (USB-A to DB9 M/M), 30-in. (76.2 cm)

More Info
Check Prices
OVERVIEW
 
Technology
USB 2.0 (High Speed)
 
INPUT
 
Bus Powered
Yes
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
DB9 (MALE)
 
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
 
Cable Jacket Color
Black
 
Cable Jacket Rating
VW-1
 
 
 
Cable Length (ft.)
2
Color
Black
Material of Construction
PCB, PVC
Cable Length (in.)
30
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.13
FEATURES & SPECIFICATIONS
 
 
 
USB Specification
USB 2.0 (up to 480 Mbps)
Remote Wakeup Support
Yes
Driver Required
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA)
Product Certifications
NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
0% to 80% RH, Non-Condensing
 
POWER
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.