Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products


U222-004

4-Port USB 2.0 Ultra-Mini Hub

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 2.0 (High Speed)
Host Connector
USB A (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 2.0
CHARGING
Charging Ports Details
Requires AC adapter (not included)
Charging Ports
(4) USB-A: 5V 1.5A (7.5W)
Charging Ports / Amps
(4) 1.5A
PHYSICAL
Color
Black
Material of Construction
Plastic
 
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
(4) USB A (FEMALE)
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA)
 
 
WARRANTY
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
 
POWER
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
U222-004-R

4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 2.0 (High Speed)
Host Connector
USB A (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 2.0
CHARGING
Charging Ports Details
Any of the 4 ports
Charging Ports
(4) USB-A: 5V 1.5A (7.5W)
Charging Ports / Amps
(4) 1.5A
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Length (ft.)
0.5
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
(4) USB A (FEMALE)
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; WEEE; FCC (USA)
Product Certifications
NOM (Mexico)
 
WARRANTY
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
External Power Supply Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
External Power Supply Output Specs (V / A)
5V / 2A
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
U222-007-R

7-Port USB 2.0 Hub, Tower

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 2.0 (High Speed)
Host Connector
USB A (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(7) USB A (FEMALE)
Data Ports Details
(7) USB-A - USB 2.0
CHARGING
 
 
 
PHYSICAL
Color
Black; White
Material of Construction
Plastic
 
Unit Dimensions (hwd / in.)
0.94 x 3.4 x 2.7
Unit Packaging Type
Clamshell
Unit Weight (lbs.)
0.2
CONNECTIONS
Number of Ports
7
Side A - Connector 1
USB B (FEMALE)
Side B - Connector 1
(7) USB A (FEMALE)
Connector Plating
Nickel
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
External Power Supply Certifications
FCC; UL; cUL; RoHS
WARRANTY
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2.5A
External Power Supply Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
External Power Supply Output Specs (V / A)
5V / 2.5A
External Power Supply Cord Length (ft.)
5
External Power Supply Cord Length (m.)
1.5
DC Barrel Plug
OD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)
NEMA 1-15P North America
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red - Power
ENVIRONMENTAL
Operating Temperature Range
32 to 104 °F (0 to 40 °C)
Storage Temperature Range
14 to 176 °F (-10 to 80 °C)
Relative Humidity
0% to 90 RH, Non-Condensing
BTUs
8.5 BTU/Hr
FEATURES & SPECIFICATIONS
Over Current Protection
Yes
USB Specification
USB 2.0 (up to 480 Mbps)
Driver Required
No
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.