7-Port USB 2.0 Hub
- Connect up to 7 USB 2.0 devices
- Hi-Speed 480Mbps data transfer
- Backward compatible with USB 1.1 devices
- Over-current protection safeguards connected equipment from overvoltages
- Supports USB 2.0 spec up to 500mA per port
- Includes base stand for upright positioning
- Compatible with all major operating systems
- 3-year limited warranty
Overview
Features
- USB2.0 7-Port Hub
- Supports data transfer rates up to 480Mbps
- Connect up to 7 USB devices to a single USB port on your computer
- Compact design is ideal for use with a laptop/notebook computer
- Does not require external power, software, or complicated set-up procedures
- Plug-and-play/hot-swappable allows you to add or remove a device at any time
- Per-port overcurrent protection
- Bus-powered or self-powered
- Supports USB 2.0 spec up to 500mA per port
- On bus-power, 500mA from the USB 2.0 computer port is shared between the hub ports
- The included external power supply provides 2.5A of power, to be shared between the hub ports (up to 500mA per port)
- Compact, multi-voltage power supply (100-240V) provided
- Compatible with all major operating systems
Specifications
OVERVIEW
UPC Code | 037332126733 |
Product Type | Hub |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2.5A |
Over Current Protection | Yes |
Technology | USB 2.0 (High Speed); USB |
Host Connector | USB A (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (7) USB A (FEMALE) |
Data Ports Detail | (7) USB-A - USB 2.0 |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
External Power Supply Plug(s) | NEMA 1-15P North America |
Bus Powered | No |
POWER
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
External Power Supply Output Specs (V / A) | 5V / 2.5A |
External Power Supply Cord Length (ft.) | 5 |
External Power Supply Cord Length (m.) | 1.5 |
External Power Supply DC Barrel Connector Specs | OD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | FCC; UL; cUL; RoHS |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red - Power |
PHYSICAL
Color | Black; White |
Material of Construction | Plastic |
Shipping Dimensions (hwd / in.) | 8.90 x 5.60 x 2.50 |
Unit Dimensions (hwd / in.) | 0.94 x 3.4 x 2.7 |
Unit Packaging Type | Clamshell |
Unit Weight (lbs.) | 0.2 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | 14 to 176 °F (-10 to 80 °C) |
Relative Humidity | 0% to 90 RH, Non-Condensing |
BTUs | 8.5 BTU/Hr |
CONNECTIONS
Ports | 7 |
Side A - Connector 1 | USB B (FEMALE) |
Side B - Connector 1 | (7) USB A (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Driver Required | No |
STANDARDS & COMPLIANCE
Approvals | CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the U222007R model support page.
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
UR022-003 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) |
![]() |
UR022-006 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) |
![]() |
UR024-003-WH | Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. (0.91 m) |
![]() |
UR030-003 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) |
![]() |
UR030-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) |
![]() |
UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Resources & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- U222-007-R 7-Port USB 2.0 Hub
https://www.tripplite.com/video/u222-007-r-7-port-usb-2-0-hub/52167
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.