Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft.

Model Number: UR022-003


Reversible USB "A" connector plugs in any direction
  • 3ft, USB 2.0, A/B Peripheral device cable
  • Universal, Reversible "A" connector allows plugging in any direction

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's UR022-003, 3-ft. USB2.0 A/B device cable, with Universal / Reversible "A" connector, meets or exceeds USB 2.0 specifications. No guessing on how to plug into the Computer or Hub port... Connects in either direction. Backward compatible - can be used with older USB1.1 applications as well. All Tripp Lite USB 2.0 cabling include superior foil shielding for reliable, error-free data communications. The significantly faster data transfer rates of USB 2.0 (up to 480 Mbps) make them perfect for multimedia applications. Features nickel plated connectors and gold plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life.

Features

  • 3ft, USB 2.0 A-Male to B-Male, with Universal / Reversible "A" connector
  • USB 2.0 compliant, to 480Mbps transfer rates
  • Backward compatible with previous USB generations
  • Gold plated contacts and molded ends provide a lifetime of use
  • 28AWG Data Pair, 24AWG Power pair

System Requirements

  • Any USB device requiring a USB cable
  • USB2.0 performance only when used with USB2.0 device and USB2.0 controller

Package Includes

  • Universal Reversible USB 2.0 A-Male to B-Male Device Cable - 3ft
RoHS compliant

Specifications

OVERVIEW
UPC Code037332179432
INPUT
Cable Length (ft.)3
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.25 x 4.80 x 7.00
Shipping Weight (lbs.)0.30
Wire Gauge (AWG)28/24
ENVIRONMENTAL
Operating Temperature Range-10/+75° C (14 to 167° F)
Storage Temperature Range-20/+80° C (-4 to 176° F)
CONNECTIONS
Side A - Connector 1REVERSIBLE USB A (MALE)
Side B - Connector 1USB B (MALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 2.0 (High Speed); USB
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

Most mobile devices use USB cables to recharge their batteries. A USB 2.0 cable can provide up to 2.5 watts of power, sufficient to charge a phone or tablet. The new USB Power Delivery specification can provide up to 100 watts and it’s bi-directional, so a device can send or receive power. So, assuming a laptop requires a 60 watts charge, it could mean the end of bulky power adapters and proprietary charging cables. This available wattage will depend on the hardware and on the capabilities of the cable selected.

Additional FAQs may be available on the UR022003 model support page.

Resources & Downloads

support icon

Do you own a
UR022-003

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.