4-Port USB 2.0 Hub
- Supports Hi-Speed data transfer rates up to 480 Mbps
- Meets or Exceeds USB 2.0 Specifications
- Supports USB 2.0 spec up to 500mA per port
- Hot Pluggable
- Includes 4ft USB 2.0 Computer to Hub cable
- 3-year limited warranty
Overview
Tripp Lite's U225-004-R 4-port USB 2.0 Hub allows you to attach multiple USB devices to a single USB port on your computer. The hub supports all three data transfer speeds: low speed (1.5 Mbps), full speed (12 Mbps) and Hi-Speed (480 Mbps). Includes 4 ft USB 2.0 Computer to Hub cable (A-B).
Features
- USB 2.0 and 1.1 compliant
- Compact desktop design ( 4"W x 2.5"D x .625"H )
- Does not require external power, software, or complicated set-up procedures
- Supports USB 2.0 spec up to 500mA per port
- On bus-power, 500mA from the USB 2.0 computer port is shared between the hub ports
- Plug & Play and Hot Swap capability
- Compatible with Windows, Mac and Linux
Specifications
OVERVIEW
UPC Code | 037332116505 |
Product Type | Hub |
Over Current Protection | Yes |
Technology | USB; USB 2.0 (High Speed) |
Host Connector | USB A (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (4) USB A (FEMALE) |
Data Ports Detail | (4) USB-A - USB 2.0 |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
Bus Powered | Yes |
PHYSICAL
Color | Black; Silver |
Material of Construction | PVC |
Shipping Dimensions (hwd / in.) | 5.00 x 2.00 x 5.20 |
Shipping Weight (lbs.) | 0.30 |
Unit Dimensions (hwd / in.) | 0.6 x 4 x 2.5 |
Unit Packaging Type | Clamshell |
Unit Weight (lbs.) | 0.24 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | 14 to 131 F ( -10 to 55 C) |
Relative Humidity | 5% to 90% RH, Non-Condensing |
BTUs | 51.2 BTU/Hr |
Power Provided to Connected Device(s) | 5V 0.5A (2.5W) Output per USB port |
CONNECTIONS
Ports | 4 |
Side A - Connector 1 | USB MINI-B 5-PIN (FEMALE) |
Side B - Connector 1 | (4) USB A (FEMALE) |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Driver Required | No |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the U225004R model support page.
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
UR022-003 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) |
![]() |
UR022-006 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) |
![]() |
UR024-003-WH | Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. (0.91 m) |
![]() |
UR030-003 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) |
![]() |
UR030-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) |
![]() |
UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Resources & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.