Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U222-004-R

4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 2.0 (High Speed)
Host Connector
USB A (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 2.0
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
(4) USB A (FEMALE)
 
CHARGING
Charging Ports
(4) USB-A: 5V 1.5A (7.5W)
Charging Ports Details
Any of the 4 ports
Charging Ports / Amps
(4) 1.5A
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Length (ft.)
0.5
 
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 2.0 (up to 480 Mbps)
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Certifications
NOM (Mexico)
Product Compliance
RoHS; REACH; WEEE; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
U222-007-R

7-Port USB 2.0 Hub, Tower

More Info
OVERVIEW
Product Type
Hub
Technology
USB 2.0 (High Speed)
Host Connector
USB A (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(7) USB A (FEMALE)
Data Ports Details
(7) USB-A - USB 2.0
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2.5A
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Bus Powered
No
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2.5A
Power Source Type
AC Adapter
DC Barrel Plug
OD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
7
Side A - Connector 1
USB B (FEMALE)
Side B - Connector 1
(7) USB A (FEMALE)
Connector Plating
Nickel
CHARGING
 
 
 
PHYSICAL
Color
Black; White
Material of Construction
Plastic
 
Unit Dimensions (hwd / in.)
3.500 x 1.000 x 2.750
Unit Packaging Type
Clamshell
Unit Weight (lbs.)
0.2
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
7
USB Specification
USB 2.0 (up to 480 Mbps)
Over Current Protection
Yes
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
External Power Supply Certifications
FCC; UL; cUL; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red - Power
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Relative Humidity
0% to 90 RH, Non-Condensing
BTUs
8.5 BTU/Hr
U222-010-R

10-Port USB 2.0 Hub, White

More Info
OVERVIEW
 
Technology
USB 2.0 (High Speed)
 
VIDEO
 
 
 
DATA
 
 
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2.5A
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Cord Length (ft.)
5
 
Bus Powered
No
POWER
AC Adapter
Input: 100-240VAC, 50/60Hz, 0.5A; Output: 5V, 2.5A
 
DC Barrel Plug
OD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
10
Side A - Connector 1
USB MINI-B 5-PIN (FEMALE)
Side B - Connector 1
(10) USB A (FEMALE)
Connector Plating
Nickel
CHARGING
 
 
 
PHYSICAL
Color
White
Material of Construction
ABS
 
Unit Dimensions (hwd / in.)
0.750 x 6.200 x 3.000
Unit Packaging Type
Clamshell
Unit Weight (lbs.)
0.4
FEATURES & SPECIFICATIONS
 
 
USB Specification
USB 2.0 (up to 480 Mbps)
 
Driver Required
No
STANDARDS & COMPLIANCE
 
 
 
External Power Supply Certifications
FCC; UL; cUL; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
ENVIRONMENTAL
Operating Temperature Range
50 to 104 F (10 to 40 C)
Storage Temperature Range
14 to 176 F (-10 to 80 C)
Relative Humidity
0% to 90 RH, Non-Condensing
BTUs
8.5 BTU/Hr

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.