Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


U223-004-IND-1

4-Port Industrial-Grade USB 2.0 Hub - 15 kV ESD Immunity, Metal Housing, Wall/DIN Mountable

More Info
Check Prices
Yes
USB; USB 2.0 (High Speed)
 
 
6.22
15.8
0.518
0.158
 
 
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
No
Green (POWER, 1, 2, 3, 4)
Black
Yes
Steel (Galvanized Cold Rolled)
1.26 x 3.15 x 6.22
Box
0.70
32 - 140 °F (0 - 60 °C)
14 - 176 °F (-10 - 80 °C)
5 - 90 % RH, NON-CONDENSING
 
 
4
USB B (FEMALE)
(4) USB A (FEMALE)
Nickel
USB 2.0 (up to 480 Mbps)
 
RoHS, REACH, CE, FCC and NOM
2-year limited warranty
 
 
 
 
 
U223-007-IND-1

7-Port Industrial-Grade USB 2.0 Hub - 15 kV ESD Immunity, Metal Housing, Wall/DIN Mountable

More Info
Check Prices
Yes
USB; USB 2.0 (High Speed)
 
 
6.22
15.8
0.518
0.158
 
 
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
No
Green (POWER, 1-7)
Black
Yes
Steel (Galvanized Cold Rolled)
1.26 x 3.15 x 6.22
Box
0.73
32 - 140 °F (0 - 60 °C)
14 - 176 °F (-10 - 80 °C)
5 - 90 % RH, NON-CONDENSING
 
 
7
USB B (FEMALE)
(7) USB A (FEMALE)
Nickel
USB 2.0 (up to 480 Mbps)
 
RoHS, REACH, CE, FCC and NOM
2-year limited warranty
 
 
 
 
 
U225-004-R

4-Port USB 2.0 Hub

More Info
Check Prices
Yes
USB; USB 2.0 (High Speed)
Hub
USB A (MALE)
 
 
 
 
100; 110; 120; 127; 200; 208; 220; 230; 240
Yes
 
 
 
Black; Silver
 
PVC
0.6 x 4 x 2.5
Clamshell
0.24
32 to 104 F (0 to 40 C)
14 to 131 F ( -10 to 55 C)
5% to 90% RH, Non-Condensing
51.2 BTU/Hr
5V 0.5A (2.5W) Output per USB port
4
USB MINI-B 5-PIN (FEMALE)
(4) USB A (FEMALE)
 
USB 2.0 (up to 480 Mbps)
No
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
0
No
No
(4) USB A (FEMALE)
(4) USB-A - USB 2.0
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.