Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U280-004-WS3C1

4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports

More Info
Check Prices
OVERVIEW
Product Type
Plug in Charger
Charging Form Factor
Charging Hub
Device Compatibility
Phone; Tablet; Amazon Kindle
 
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Input Connection Type
IEC C7
Plug Type
C7 to NEMA 1-5P
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
5V (2.4A) / 20V (3A)
OUTPUT
Overload Protection
Yes
 
 
POWER
Power Consumption (Watts)
72
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Number of Ports
4
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
(3) USB A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
 
CHARGING
Number of Charging Ports
4
Total Charging Amps
5.4A
Total Charging Watts
72
Charging Method
USB
Charging Port Type
(3) USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
USB-C: 20V 3A (60W), PD 3.0
USB-A: 5V 2.4A (12W)
Charging Ports / Amps
(3) 2.4A; (1) 3A / 2A / 1.5A
Overcharge Protection
Yes
 
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
Polycarbonate
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
0.49
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
5% to 90% RH, NON-CONDENSING
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Yes
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
BATTERY
 
 
 
VOLTAGE REGULATION
 
USER INTERFACE, ALERTS & CONTROLS
 
SURGE / NOISE SUPPRESSION
 
UPBW-05K0-1A1C

Portable 5000mAh 2-Port Mobile Power Bank and USB Battery Wall Charger Combo - Direct Plug, Black

More Info
Check Prices
OVERVIEW
Product Type
Portable Charger; Wall Charger
Charging Form Factor
Direct Plug-In; Portable
Device Compatibility
Phone; Tablet; Amazon Kindle
Country/Region
Global
INPUT
Nominal Input Voltage(s) Supported
5V DC; 120V AC; 230V AC
 
 
Voltage Compatibility (VAC)
110; 120; 125; 127; 200; 208; 220; 230; 240
 
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
 
OUTPUT
Overload Protection
Yes
Output Capacity (Watts)
15
Continuous Output Capacity (Watts)
15
POWER
 
USB Power Delivery (PD) Charging Support
No
 
CONNECTIONS
 
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
NEMA 1-15P (NON-POLARIZED)
 
Side A - Connector 2
USB A (FEMALE)
CHARGING
Number of Charging Ports
2
Total Charging Amps
2.4A
Total Charging Watts
15
Charging Method
USB
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
(AC) USB-C: 5V/2.4A; USB-A: 5V/2.4A; Total: 5V/3A
(DC) USB-C: 5V/3A; USB-A: 5V/2.4A; Total: 5V/3A
Charging Ports / Amps
2.4A; 3A
Overcharge Protection
Yes
Charging Method Detail
5,000 mAh
Magnetic Charging
No
Wireless Charging
No
Compatible Devices
Portable Speaker; Smartphone; Tablet; Video Game Console
Boost Converter Efficiency
80%
PHYSICAL
Color
Black
Material of Construction
Polycarbonate, PCB
Unit Dimensions (hwd / in.)
2.760 x 1.220 x 3.070
Unit Weight (lbs.)
0.5512
Total Number of Ports
2
Unit Packaging Type
Box
ENVIRONMENTAL
Operating Temperature Range
32° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
 
Operating Humidity Range
20% to 90% RH
Storage Humidity Range
5% to 45% RH
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Yes
Quick Charge Compliant
No
Number of USB Hub Ports
0
Driver Required
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
BATTERY
Battery Charge
5,000 mAh
Battery Charging (5V/1.5A Port)
No
Capacity (Ah)
5
VOLTAGE REGULATION
Overvoltage Correction
Yes
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue = Battery Charge Status
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
Yes

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.