Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U280-002-C12

Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W

More Info
Check Prices
OVERVIEW
Charging Form Factor
Direct Plug-In
Product Type
Car Charger
Device Compatibility
Phone; Tablet; Amazon Kindle
 
 
INPUT
Nominal Input Voltage(s) Supported
12V DC
Input Plug Type
Car Auxiliary Power Outlet
 
 
 
 
 
 
 
 
OUTPUT
Overload Protection
Yes
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
Car Cigarette Lighter
Side B - Connector 1
(2) USB A (FEMALE)
 
 
CHARGING
Number of Charging Ports
2
Total Charging Amps
3.1A
Total Charging Watts
15.5
Charging Method
USB
Charging Port Type
(2) USB A (FEMALE)
Charging Ports Details
USB-A: 5V 2.1A (10.5W)
USB-A: 5V 1A (5W)
Charging Ports / Amps
(1) 1A; (1) 2.1A
 
 
 
 
 
 
PHYSICAL
Color
White
 
 
 
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
 
INPUT TRANSFORMER
 
BATTERY
 
 
 
VOLTAGE REGULATION
 
SURGE / NOISE SUPPRESSION
 
U280-002-W12

2-Port USB Wall/Travel Charger, 5V 3.4A / 17W

More Info
Check Prices
OVERVIEW
Charging Form Factor
Direct Plug-In
Product Type
Wall Charger
Device Compatibility
Phone; Tablet; Amazon Kindle
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
 
 
 
OUTPUT
Overload Protection
Yes
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
(2) USB A (FEMALE)
 
 
CHARGING
Number of Charging Ports
2
Total Charging Amps
3.4A
Total Charging Watts
17
Charging Method
USB
Charging Port Type
(2) USB A (FEMALE)
Charging Ports Details
USB-A: 5V 1A (5W)
USB-A: 5V 2.4A (12W)
Charging Ports / Amps
(1) 1A; (1) 2.4A
 
 
 
 
 
 
PHYSICAL
Color
White
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; FCC (USA)
Product Certifications
UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
 
INPUT TRANSFORMER
 
BATTERY
 
 
 
VOLTAGE REGULATION
 
SURGE / NOISE SUPPRESSION
 
U280-A04-A3C1

Portable Power Expansion Hub for Apple USB-C Power Adapter - 4 Ports (3 USB-A, 1 USB-C 45W)

More Info
Check Prices
OVERVIEW
Charging Form Factor
Direct Plug-In
Product Type
Wall Charger
Device Compatibility
Phone; Tablet; Amazon Kindle; Laptop; Chromebook
 
 
INPUT
Nominal Input Voltage(s) Supported
12V DC
Input Plug Type
USB-C (MALE)
 
 
 
 
 
 
 
 
OUTPUT
Overload Protection
Yes
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB C (FEMALE)
Side B - Connector 2
(3) USB A (FEMALE)
 
CHARGING
Number of Charging Ports
4
Total Charging Amps
5.15A
Total Charging Watts
45
Charging Method
USB
Charging Port Type
(3) USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
USB-C: 20V 2.25A (45W) QC3.0: 12V 1.5A (18W)
USB-A: 5V/2.4A (12W)
Charging Ports / Amps
(1) 1.5A; (1) 2.25A; (2) 2.4A
 
 
 
 
 
 
PHYSICAL
Color
White
Unit Dimensions (hwd / in.)
3.150 x 4.920 x 3.350
Material of Construction
Plastic
Unit Packaging Type
Box
Unit Weight (lbs.)
0.29
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Quick Charge Compliant
3.0
Driver Required
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
Product Certifications
EN 55024; EN 55032
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
White (Connection to Power)
ENVIRONMENTAL
Operating Temperature Range
41° to 95°F (5° to 35°C)
Storage Temperature Range
-4° to 122°F (-20° to 50°C)
Relative Humidity
20% to 80% RH, Non-Condensing
 
 
INPUT TRANSFORMER
 
BATTERY
 
 
 
VOLTAGE REGULATION
 
SURGE / NOISE SUPPRESSION
 
U280-C02-39W-1B

Dual-Port USB Car Charger with 39W Charging - USB-C (27W) PD 3.0, USB-A (12W), Black

More Info
Check Prices
OVERVIEW
Charging Form Factor
Direct Plug-In
Product Type
Car Charger
Device Compatibility
Phone; Tablet; Amazon Kindle; Laptop; Chromebook
Technology
USB
 
INPUT
Nominal Input Voltage(s) Supported
12V DC
Input Plug Type
Car Auxiliary Power Outlet
 
Input Connection Type
Automatic Vehicle Cigarette Lighter
Product Length (in.)
1.98
Product Length (cm.)
5.03
Product Length (ft.)
0.165
Product Length (m)
0.05
 
 
OUTPUT
Overload Protection
Yes
Output Capacity (Watts)
39
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
Car Cigarette Lighter
Side B - Connector 1
USB A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
 
CHARGING
Number of Charging Ports
2
Total Charging Amps
5.4A
Total Charging Watts
39
Charging Method
USB
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
USB-C: 5V 3A (15W) or 9V 3A (27W) , PD 3.0
USB-A: 5V 2.4A (12W)
Charging Ports / Amps
2.4A; 3A
Charging Method Detail
Power Delivery 3.0
 
 
 
 
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.770 x 1.990 x 1.280
Material of Construction
ABS, PVC
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.057
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Quick Charge Compliant
No
Driver Required
No
Over Current Protection
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power)
ENVIRONMENTAL
Operating Temperature Range
32° to 86°F (0° to 30°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
 
Operating Humidity Range
30% to 90% RH
Storage Humidity Range
10% to 90% RH
INPUT TRANSFORMER
Input Voltage
12V to 24V
BATTERY
 
 
 
VOLTAGE REGULATION
 
SURGE / NOISE SUPPRESSION
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.