Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U280-Q01FL-BK

10W Wireless Fast-Charging Pad, Black

More Info
Check Prices
OVERVIEW
Product Type
Wireless Charger
Charging Form Factor
Pad/Stand
Device Compatibility
Phone; Tablet; Amazon Kindle; Headphones; Watch
Technology
Wireless
INPUT
Nominal Input Voltage(s) Supported
9V DC
Input Plug Type
USB MICRO-B (FEMALE)
 
OUTPUT
Overload Protection
Yes
 
CONNECTIONS
Side A - Connector 1
MICRO-USB B (FEMALE)
Side B - Connector 1
WIRELESS CHARGING COIL
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Power, Fully Charged); Blue - Flashing on/off (Charging)
CHARGING
Number of Charging Ports
0
Total Charging Amps
1.1A
Total Charging Watts
10
Charging Method
Wireless
Charging Method Detail
Qi Compatible; Quick Charge 3.0; Quick Charge 2.0
Charging Port Type
WIRELESS CHARGING COIL
Charging Ports Details
5V/1A (5W); 9V/1.1A (10W)
Charging Ports / Amps
1A
PHYSICAL
Color
Black
Material of Construction
PC (Plastic)
Unit Dimensions (hwd / in.)
1.050 x 4.600 x 6.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.44
ENVIRONMENTAL
Operating Temperature Range
32° to 95°F (0° to 35°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
10% to 80% RH, Non-Condensing
Storage Humidity Range
5% to 95% RH, Non-Condensing
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Driver Required
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
 
 
U280-Q01ST-BK

Wireless Charging Stand - 10W Fast Charging, Apple and Samsung Compatible, Black

More Info
Check Prices
OVERVIEW
Product Type
Wireless Charger
Charging Form Factor
Pad/Stand
Device Compatibility
Phone; Tablet; Amazon Kindle; Headphones; Watch
Technology
USB; Wireless
INPUT
Nominal Input Voltage(s) Supported
9V DC
Input Plug Type
USB-C (FEMALE)
Input Plug Type Details
USB-A to USB-C Cable Included
OUTPUT
Overload Protection
Yes
Output Capacity (Watts)
10
CONNECTIONS
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
WIRELESS CHARGING COIL
Number of Ports
1
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue and Red (Flashes Twice) = Unit Powered On/Low Voltage Reset; Blue (Solid) = Charging; Red (Solid) = Finished Charging/Standby (No Device Charging), Overheating (With Device Charging); Red (Flashing) = Charging Error
CHARGING
Number of Charging Ports
0
Total Charging Amps
1.1A
Total Charging Watts
10
Charging Method
Wireless
Charging Method Detail
Qi Compatible
Charging Port Type
WIRELESS CHARGING COIL
Charging Ports Details
5V/1A (5W); 9V/1.1A (10W)
 
PHYSICAL
Color
Black
Material of Construction
PCB, ABS
Unit Dimensions (hwd / in.)
5.500 x 2.750 x 0.550
Unit Packaging Type
Box
Unit Weight (lbs.)
0.331
ENVIRONMENTAL
Operating Temperature Range
32° to 95°F (0° to 35°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
10% to 80% RH
Storage Humidity Range
5% to 95% RH
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Driver Required
No
Over Current Protection
Yes
Quick Charge Compliant
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
Power Consumption (Watts)
10.00
USB Power Delivery (PD) Charging Support
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.