Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


U326010

USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft. (3.05 m)

More Info
Check Prices
USB 3.0 (SuperSpeed); USB
10
120
VW-1
5.5MM
Blue
PVC
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
USB 3.0 A (MALE)
USB 3.0 MICRO-B (MALE)
Nickel
Gold
USB 3.0 (up to 5 Gbps)
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
U322003

USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft. (0.91 m)

More Info
Check Prices
USB 3.0 (SuperSpeed); USB
3
 
VW-1
5.5MM
Blue
PVC
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
USB 3.0 A (MALE)
USB 3.0 MICRO-B (MALE)
Nickel
Gold
USB 3.0 (up to 5 Gbps)
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
U322010

USB 3.0 SuperSpeed Device Cable (AB M/M), 10 ft. (3.05 m)

More Info
Check Prices
USB 3.0 (SuperSpeed); USB
10
120
VW-1
5.5MM
Blue
PVC
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
USB 3.0 A (MALE)
USB 3.0 B (MALE)
Nickel
Gold
USB 3.0 (up to 5 Gbps)
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
U324010

USB 3.0 SuperSpeed Extension Cable (AA M/F), 10 ft. (3.05 m)

More Info
Check Prices
USB 3.0 (SuperSpeed); USB
10
120
VW-1
5.5MM
Blue
PVC
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
USB 3.0 A (MALE)
USB 3.0 A (FEMALE)
Nickel
Gold
USB 3.0 (up to 5 Gbps)
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
U326003

USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft. (0.91 m)

More Info
Check Prices
USB 3.0 (SuperSpeed); USB
3
36
VW-1
5.5MM
Blue
PVC
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
USB 3.0 A (MALE)
USB 3.0 MICRO-B (MALE)
Nickel
Gold
USB 3.0 (up to 5 Gbps)
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
U326006

USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6 ft. (1.83 m)

More Info
Check Prices
USB 3.0 (SuperSpeed); USB
6
72
VW-1
5.5MM
Blue
PVC
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
USB 3.0 A (MALE)
USB 3.0 MICRO-B (MALE)
Nickel
Gold
USB 3.0 (up to 5 Gbps)
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.