Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U330-05M-C2A

USB 3.2 Gen 1 Active Extension Cable - USB-C to USB-A (M/F), 5 Gbps, Data Only, 5 m (16.4 ft.)

More Info
Check Prices
OVERVIEW
Technology
USB 3.x
Cable Type
Active
INPUT
Voltage Compatibility (VDC)
5V
Bus Powered
Yes
 
 
 
 
POWER
DC Barrel Plug
OD: 3.5 x 1.35 x 7.5mm, Positive Pin, Negative Sleeve
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB 3.0 A (FEMALE)
Connector Plating
Nickel
Connector Style
Straight
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) Blue LED (Power)
PHYSICAL
Material of Construction
Aluminum, PVC
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Length (ft.)
16.4
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.51
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
Up to 0.77A
 
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
PORT EXPANSION
 
U330-10M-AL

USB 3.2 Gen 1 Active Extension Repeater Cable (A M/F), Aluminum Housing, 10 m (32.8 ft.)

More Info
Check Prices
OVERVIEW
Technology
USB 3.x
Cable Type
Active
INPUT
Voltage Compatibility (VDC)
5V
Bus Powered
Yes
Product Length (in.)
393.7
Product Length (cm.)
1000
Product Length (ft.)
32.8
Product Length (m)
10
POWER
DC Barrel Plug
OD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve
USB Power Delivery (PD) Charging Support
No
 
CONNECTIONS
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
USB 3.0 A (FEMALE)
Connector Plating
Gold
Connector Style
Straight
Contact Plating
Gold
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
White (Connection to PC)
PHYSICAL
Material of Construction
Aluminum, PVC
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Length (ft.)
32.8
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.51
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
6.0mm
Cable Length (in.)
393.7
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
 
Power Provided to Connected Device(s)
Up to 0.12A
Operating Humidity Range
20% TO 80% RH, NON-CONDENSING
Storage Humidity Range
20% TO 80% RH, NON-CONDENSING
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
PORT EXPANSION
Daisy-chainable or Cascadable
Y
U330-05M

USB 3.0 SuperSpeed Active Extension Repeater Cable (A M/F), 5M (16.4 ft.)

More Info
Check Prices
OVERVIEW
 
 
INPUT
 
Bus Powered
Yes
 
 
 
 
POWER
 
 
Power Consumption (Watts)
0.25
CONNECTIONS
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
USB 3.0 A (FEMALE)
Connector Plating
Nickel
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Material of Construction
ABS, PVC
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Length (ft.)
16.4
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.55
 
 
 
Color
Black
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Relative Humidity
10% to 90 % RH, Non-Condensing
Power Provided to Connected Device(s)
Up to 0.77A
 
 
BTUs
0.85 BTU/Hr
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver Required
No
UASP Support
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
PORT EXPANSION
 
U330-10M

USB 3.0 SuperSpeed Active Extension Repeater Cable (A M/F), 10M (32.8 ft.)

More Info
Check Prices
OVERVIEW
 
 
INPUT
 
 
 
 
 
 
POWER
 
 
 
CONNECTIONS
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
USB 3.0 A (FEMALE)
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
 
Cable Jacket Color
Black
 
Cable Length (ft.)
32.8
 
 
 
 
 
Color
Black
ENVIRONMENTAL
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
PORT EXPANSION
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.