Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U026-016

USB 2.0 Active Extension Repeater Cable (A M/F), 16 ft. (4.88 m)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Active
 
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (FEMALE)
Connector Style
Straight
 
 
 
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
16
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Operating Temperature
-20 to 80 C (-4 to 176 F)
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
FEATURES & SPECIFICATIONS
 
 
 
 
INPUT
 
 
 
POWER
 
 
 
CHARGING
 
 
 
 
 
U026-025

USB 2.0 Active Extension Repeater Cable (A M/F), 25 ft. (7.62 m)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Active
 
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (FEMALE)
Connector Style
Straight
Connector Plating
Gold
Contact Plating
Gold
 
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
25
Material of Construction
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
0.8
Unit Packaging Type
Polybag
 
 
 
 
 
 
ENVIRONMENTAL
Storage Temperature Range
-4° to 132.8°F (-20° to 56°C)
 
Operating Temperature Range
28.4° to 125.6°F (-2° to 52°C)
Relative Humidity
5% to 95% RH, Non-Condensing
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
 
 
 
INPUT
 
 
 
POWER
 
 
 
CHARGING
 
 
 
 
 
U026-10M

USB 2.0 Active Extension Repeater Cable (A M/F), 10M (32.8 ft.)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Active
 
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (FEMALE)
Connector Style
Straight
 
 
 
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
32.8
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Storage Temperature Range
-4° to 132.8°F (-20° to 56°C)
 
Operating Temperature Range
28.4° to 125.6°F (-2° to 52°C)
Relative Humidity
20% to 80% RH, Non-condensing
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
FEATURES & SPECIFICATIONS
 
 
 
 
INPUT
 
 
 
POWER
 
 
 
CHARGING
 
 
 
 
 
U026-15M

USB 2.0 Active Extension Repeater Cable (A M/F), 15M (49.21 ft.)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Active
 
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (FEMALE)
Connector Style
Straight
Connector Plating
Nickel
 
 
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
49.2
Material of Construction
ABS, PVC
Cable Jacket Rating
VW-1
 
Unit Packaging Type
Polybag
Unit Weight (lbs.)
1.1
 
 
 
 
 
ENVIRONMENTAL
Storage Temperature Range
14° to 167°F (-10° to 75°C)
 
Operating Temperature Range
32° to 113°F (0° to 45°C)
 
BTUs
0.68 BTU/Hr
Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
0.25A Output per USB port
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Driver Required
No
 
 
INPUT
Bus Powered
Yes
 
 
POWER
Power Consumption (Watts)
0.20
 
 
CHARGING
 
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.