Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


U442DOCK1

USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.2 Gen 1, USB-A/C Hub, GbE, Memory Card, 60W PD Charging

More Info
Check Prices
Docking Station
USB C (MALE)
Yes
1x Mini DP (4K 30Hz) + 1x HDMI (1080P 60Hz)
1x Mini DP (4K 30Hz) + 1x VGA (720P 60Hz)
1x Mini DP (1080P) + 1x HDMI (1080P)
1x Mini DP (1080P) + 1x VGA (1080P)
Yes
2
HDMI: 4K 30Hz (3840 x 2160)
Mini DisplayPort: 4K 30Hz (3840 x 2160)
VGA: 1920 x 1200 60Hz
MINI DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
DisplayPort 1.2; HDMI 1.4; HDCP 1.4
3.5MM (FEMALE)
Mini stereo jack supports both speakers/headphones and microphone support
(3) USB A (FEMALE)
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
RJ45 (FEMALE)
SD (FEMALE); MICRO SD (FEMALE)
SD 3.0
Memory Card slots (SD and MicroSD) cannot be used simultaneously
Yes
8.3
21.08
0.69
0.21
Yes
1.5A; 3A
USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W) BC 1.2 Compliant
Yes
60
2.0
VW-1
Silver; White
PVC and Aluminum
0.67 x 2.95 x 5.39
Box
0.22
32 to 113 F (0 to 45 C)
14 to 158 F (-10 to 70 C)
17.1 BTU/Hr
5
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
 
 
Gigabit Ethernet (10/100/1000)
802.3; 802.3u; 802.3az; 802.3x
11
3 x USB3.0, 3.5mm Stereo, RJ45 LAN, HDMI, MINI DISPLAYPORT, VGA, MICRO SD, SD, USB-C CHARGING
USB C (MALE)
HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
(3) USB 3.0 A (FEMALE)
MICRO SD (FEMALE); SD (FEMALE)
RJ45 (FEMALE)
USB Type-C (FEMALE)
3.5MM (FEMALE)
Nickel
MDP/HDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
1.2
1.4
1.4
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
Cat5/Cat5e/Cat6 Cables
Yes
Yes
Yes
Yes
Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA; PD Charging
SD; Micro SD
 
 
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
U442DOCK10S

USB-C Dock - 4K HDMI, USB 3.2 Gen 1, USB-A Hub Ports, Memory Card, 60W PD Charging, Silver

More Info
Check Prices
Docking Station
USB C (MALE)
No
 
 
No
1
HDMI: 4K 30Hz (3840 x 2160)
HDMI (FEMALE)
HDMI 2.0; HDCP 2.2
 
 
(2) USB A (FEMALE)
(2) USB-A - USB 3.2 Gen 1 (5 Gbps)
 
MICRO SD (FEMALE)
SD 3.0
Yes
12
30.48
1
0.3
No
(2) 0.9A; 3A
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Yes
60
2.0
VW-1
Silver; White
Aluminium
0.51 x 4.5 x 1.3
Box
0.15
32 to 131 F (0 to 55 C)
14 to 158 F (-10 to 70 C)
6.1 BTU/Hr
1.8
 
 
5% to 95% RH, Non-Condensing
5V 0.9A (4.5W) Output (USB A), Up to 20V 3A (60W) Input (USB C)
 
 
5
 
USB C (MALE)
HDMI (FEMALE); MICRO SD (FEMALE); (2) USB 3.0 A (FEMALE); USB C (FEMALE)
 
 
 
 
 
Nickel
HDMI: 3840 X 2160 (4K X 2K) @ 30HZ
 
2.0
1.4
USB 3.1 Gen 1 (up to 5 Gbps)
No
 
 
Yes
Yes
 
HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); PD Charging
Micro SD
24-bit True Color
4:4:4
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
U44406NH4C

USB-C to HDMI Adapter with PD Charging, HDCP, White

More Info
Check Prices
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Yes
6
15.24
0.5
0.15
No
3A
 
Yes
60
2.0
VW-1
White
PVC, ABS
0.45 x 1.7 x 1.57
Box
0.06
32 to 113 F (0 to 45 C)
14 to 158 F (-10 to 70 C)
5.1 BTU/Hr
1.5
10% to 85% RH, Non-Condensing
5% to 90% RH, Non- Condensing
 
Up to 20V, 3A (60W) Input (USB-C)
 
 
2
 
USB C (MALE)
HDMI (FEMALE)
USB Type-C (FEMALE)
 
 
 
 
Nickel
HDMI: 3840 X 2160 (4K X 2K) @ 30HZ
 
1.4
1.4
USB 3.1 Gen 1 (up to 5 Gbps)
No
 
 
 
 
 
USB 3.1 (Gen 1); HDMI; USB; PD Charging
 
 
 
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.