Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U444-003-DP

USB-C to DisplayPort Active Adapter Cable (M/M), 4K 60 Hz, 3 ft. (0.9 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
DisplayPort
Cable Type
Active
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
HDR Support
Yes
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
Bus Powered
Yes
Product Length (in.)
36
Product Length (cm.)
91.44
Product Length (ft.)
3
Product Length (m)
0.91
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.60
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Gold
 
 
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Length (ft.)
3
Cable Length (in.)
36
Unit Dimensions (hwd / in.)
0.500 x 7.000 x 9.000
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.16
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
2.1 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Displayport Specification
1.2
HDCP Specification
1.3
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
COMMUNICATIONS
 
U444-003-DP-BE

USB-C to DisplayPort Adapter Cable (M/M), 4K 60 Hz, HDR, Locking DP Connector, 3 ft. (0.9 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DisplayPort
Cable Type
Passive
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
HDR Support
Yes
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
Bus Powered
Yes
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.60
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Nickel
Contact Plating
Gold
 
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Length (ft.)
3
Cable Length (in.)
36
 
 
Unit Weight (lbs.)
0.16
Cable Outer Diameter (OD)
4.5mm
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
2.1 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
 
 
 
 
 
Displayport Specification
1.2
HDCP Specification
2.2
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
COMMUNICATIONS
 
U444-006-DP

USB-C to DisplayPort Active Adapter Cable (M/M), 4K 60 Hz, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
DisplayPort
Cable Type
Active
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
HDR Support
Yes
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
Bus Powered
Yes
Product Length (in.)
72
Product Length (cm.)
182.88
Product Length (ft.)
6
Product Length (m)
1.83
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.60
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Gold
 
 
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Dimensions (hwd / in.)
0.500 x 7.000 x 9.000
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.23
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
2.1 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Displayport Specification
1.2
HDCP Specification
1.3
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
COMMUNICATIONS
 
U444-006-DP-BE

USB-C to DisplayPort Adapter Cable (M/M), 4K 60 Hz, HDR, Locking DP Connector, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DisplayPort
Cable Type
Passive
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
HDR Support
Yes
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
Bus Powered
Yes
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.60
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Nickel
Contact Plating
Gold
 
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Length (ft.)
6
Cable Length (in.)
72
 
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.23
Cable Outer Diameter (OD)
4.5mm
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
2.1 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
 
 
 
 
 
Displayport Specification
1.2
HDCP Specification
2.2
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
COMMUNICATIONS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.