Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-C to DisplayPort Adapter Cable (M/M), 4K 60 Hz, HDR, Locking DP Connector, 3 ft. (0.9 m)


USB-C to DisplayPort cable directly connects a DP monitor to your MacBook, Chromebook or smartphone’s USB-C or Thunderbolt 3 port.
  • Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Locking DisplayPort connector prevents cable from coming loose accidentally
  • Dual male plugs connect directly to devices—no other adapter or cable is needed
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U444-003-DP-BE

Have a Question?
Contact Us

Features

USB-C to DisplayPort Adapter Connects to Your Computer’s USB-C or Thunderbolt 3 Port
This USB Type-C to DisplayPort adapter (M/M) connects a DP monitor, projector or television to the USB-C or Thunderbolt 3 port on your desktop computer, tablet, laptop, notebook, MacBook, Chromebook or smartphone. It’s an ideal connector for multitasking, presenting video at trade shows and conferences, editing documents, playing online games and watching 4K movies on a larger screen. No other adapter or cable is needed to complete your 4K connection.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a DP monitor, television or projector without installing special software drivers.
Enjoy the Clarity of 4K Video with Audio and 4:4:4 Color
This 4K DisplayPort cable supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz, as well as HDR video, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This adapter supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. The cable is backward compatible with non-4K displays, so you can use a 1080p monitor if one is available.
Locking DP Connector Helps Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean costly and time-consuming signal loss. The locking DisplayPort connector helps you avoid such danger, protecting your audio/video transmission by maintaining a secure link without failure. The locking cable is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the cord always stays connected.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to DisplayPort cable requires no software or external power. Just connect the USB-C plug to the USB-C or Thunderbolt 3 port on a source device that supports USB DisplayPort Alternate Mode, and connect the DP plug to your display. The three-foot USB 3.1 Gen 1 cable is backward compatible with previous USB and DisplayPort generations, so you can use it with legacy equipment.

Typical Applications

  • Watch 4K video content from a Blu-ray player, game console, laptop or tablet on 2 Ultra HD televisions or projectors
  • Connect a Chromebook or MacBook to a conference table’s A/V box to give a video presentation on large screens
  • Attach two 4K monitors to your PC to allow easier multi-tasking
  • Play online or PC video games that display optimal graphics

Package Includes

  • U444-003-DP-BE USB-C to DisplayPort Adapter, M/M, Black, 3 ft. 

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with DisplayPort input (DisplayPort 1.2 required to achieve 4K @ 60 Hz)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332236678
Product TypePassive Cable
TechnologyDisplayPort
VIDEO
Max Supported Video ResolutionDP: 3840 X 2160 (4K X 2K) @ 60HZ
HDR SupportYes
INPUT
Bus Powered  Yes
BATTERY
Battery Charging (5V/1.5A Port)No
PHYSICAL
ColorBlack
Material of ConstructionPVC, ABS
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.5mm
Cable Length (ft.)3
Unit Weight (lbs.)0.16
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
BTUs  2.1 BTU/Hr
Power Consumption (Watts)0.60
Operating Humidity Range10% to 85% RH, non-condensing
Storage Humidity Range5% to 90% RH, non-condensing
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1DISPLAYPORT (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Displayport Specification1.2
HDCP Specification2.2
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
STANDARDS & COMPLIANCE
CertificationsCE, FCC, ROHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the U444003DPBE model support page.

Documents & Downloads

support icon

Do you own a
U444-003-DP-BE

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.