DisplayPort 1.2a to HDMI Active Adapter Cable (M/M) - Secure-Grip Plugs, 4K @ 60 Hz, 20 ft. (6.09 m), Black
- Delivers Ultra HD picture quality at resolutions up to 4K @ 60 Hz (3840 x 2160) as specified in HDMI 2.0
- Active adapter converts Single- and Dual-Mode DP++ output for viewing on display
- Secure-grip connectors maintain constant A/V signal without accidental disconnections
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
P582-020-4K6AE
Have a Question?
Features
Typical Applications
- Watch 4K video content from a DisplayPort-enabled PC, Mac or Surface on an Ultra HD television or projector
- Connect a Chromebook or MacBook to a conference table’s A/V box to give a video presentation on a large screen
- Upgrade the video quality of your trade show presentation or digital signage installation in a commercial or educational setting to 4K x 2K
Package Includes
- P582-020-4K6AE DisplayPort to HDMI 4K Cable - M/M, 20-ft. (6.09 m), Black
Specifications
OVERVIEW
UPC Code | 037332243188 |
Technology | DisplayPort; HDMI |
VIDEO
Max Supported Video Resolution | 4K @ 60 Hz (3840 x 2160) |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
AUDIO
Audio Specification | 7.1 Channel Surround Sound |
INPUT
Cable Length (ft.) | 20 |
Cable Length (in.) | 240 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | N/A |
PHYSICAL
Cable Outer Diameter (OD) | 7.3mm |
Cable Jacket Material | PVC |
Wire Gauge (AWG) | 28 |
Color | Black |
Material of Construction | ABS, PVC |
Unit Weight (lbs.) | 0.4142 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Relative Humidity | 10% ~ 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | (1) DISPLAYPORT (MALE) |
Side B - Connector 1 | (1) HDMI (MALE) - GRIPPING |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2a |
HDMI Specification | 2.0 |
HDCP Specification | 2.2 |
Driver Required | No |
SPECIAL FEATURES
Fully Molded Connector Ends | No |
Ohms | No |
EMI/RFI Line Noise Protection | No |
Integral Strain Relief | No |
Impedance-Matched Twisted-Pair Construction | No |
DIN Mountable | No |
Integrated/Removable Cable | No |
MST Support | No |
Scaler Function | No |
IP67 Rated | No |
STANDARDS & COMPLIANCE
Certifications | RoHS, REACH, CE, FCC |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.