USB-C to DisplayPort Bi-Directional Active Adapter Cable (M/M), 4K 60 Hz, HDR, Locking DP Connector, 6 ft. (1.8 m)
- Bi-directional cable allows male ends to connect to either source or display
- Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
- Delivers Ultra HD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- Locking DisplayPort connector prevents cable from coming loose accidentally
- 3-year limited warranty
U444-006-DP-BD
Have a Question?
Features
Bi-Directional USB-C/DisplayPort Cable Delivers UHD Video to a 4K Monitor
This USB Type-C to DisplayPort adapter (M/M) connects a 4K-enabled monitor, projector or television to your desktop computer, tablet, laptop, notebook, MacBook, Chromebook or smartphone. Because the cable is capable of transmitting data in either direction, you can connect a DisplayPort monitor to a USB-C (or Thunderbolt 3) source device or a USB-C (or Thunderbolt 3) monitor to a DisplayPort source. No other adapter or cable is needed to complete your 4K audio/video connection.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a monitor, television or projector without installing special software drivers. The U444-006-DP-BD is ideal for multitasking, presenting video at trade shows and conferences, editing documents, playing online games and watching 4K movies on a larger screen.
Transmits Crystal-Clear 4K HDMI Video with HDR and 4:4:4 Color
The U444-006-DP-BD supports Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz with multi-channel digital audio. It’s compatible with DisplayPort 1.2 standards for carrying HDR (high dynamic range) signals, which provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks. HDCP 2.2 compliance allows you to stream iTunes and Netflix content with no complications. This adapter also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Locking DP Connector Helps Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean costly and time-consuming signal loss. The locking DisplayPort connector helps you avoid such danger, protecting your audio/video transmission by maintaining a secure link without failure. The locking cable is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the cord always stays connected.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to DisplayPort bi-directional cable requires no software or external power. The six-foot cable is backward compatible with previous USB and DisplayPort generations, so you can use it with legacy equipment.
Typical Applications
- Watch 4K video content from a Blu-ray player, game console, laptop or tablet on a 4K television or projector
- Connect a Chromebook or MacBook to a conference table’s A/V box to give a video presentation on large screens
- Attach a 4K monitor to your PC to allow easier multitasking
- Play online or PC video games that display optimal graphics
- Set up digital signage in an office lobby or trade show booth
Package Includes
- U444-006-DP-BD USB-C to DisplayPort Bi-Directional Adapter Cable, M/M, 6 ft. (1.8 m)
- USB-C adapter, F/M
Specifications
OVERVIEW
UPC Code | 037332250711 |
Product Type | Active Cable |
Technology | DisplayPort; USB 3.1 (Gen 1); USB |
VIDEO
Max Supported Video Resolution | 3840 x 2160 @ 60Hz |
HDR Support | Yes |
Chroma Sub Sampling | 4:4:4 |
INPUT
Bus Powered | Yes |
PHYSICAL
Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.5mm |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Material of Construction | PVC, ABS |
ENVIRONMENTAL
Operating Temperature Range | 14 to 104 F (-10 to 40 C) |
Storage Temperature Range | 5 to 122 F (-15 to 50 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
CONNECTIONS
Side A - Connector 1 | USB Type-C (MALE) |
Side B - Connector 1 | DISPLAYPORT (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2 |
HDCP Specification | 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
Certifications | CE, FCC, ROHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.