Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U444-06N-DP8W

USB-C to DisplayPort Active Adapter Cable with Equalizer (M/F), UHD 8K, HDR, DP 1.4, White, 6 in. (15.2 cm)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
DisplayPort
Cable Type
Active
 
VIDEO
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE)
Number of Monitors Supported
1
Video Ports
DISPLAYPORT (FEMALE)
Video Ports Details
DisplayPort 1.2a; DisplayPort 1.4
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 7680x4320 (8K)
Max Supported Video Resolution
7860 x 4320 (8K) @ 30Hz
Max Supported Color Depth
48-bit Deep Color
3D Video Supported
Yes
 
 
 
 
 
 
INPUT
Bus Powered
Yes
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
White
Material of Construction
ABS
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.9mm
Wire Gauge (AWG)
34/28
Cable Length (ft.)
0.5
Cable Length (in.)
6
Number of Displays
1
Unit Packaging Type
Box
Unit Weight (lbs.)
0.070
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Built-In Equalizer
Yes
IP68 Rated
No
IP20 Rated
No
Displayport Specification
1.2; 1.4
HDCP Specification
1.4; 2.2
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-06N-DP4K6W

USB-C to Displayport 4K 60Hz Adapter, White

More Info
Check Prices
OVERVIEW
Product Type
USB-C to DisplayPort Adapter
Technology
DisplayPort
 
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE)
Number of Monitors Supported
1
Video Ports
DISPLAYPORT (FEMALE)
 
Supported Resolutions
3840x2160 (4K)
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth
36-bit Deep Color
3D Video Supported
Yes
Resolutions Supported

3840 x 2160 @ 60 Hz

Extended Mode
No
Mirror Mode
Yes
Mirror Mode Details

Supports mirrored DisplayPort video at resolutions up to 3840 x 2160 @ 60 Hz to a single display

HDR Support
No
 
INPUT
Bus Powered
Yes
Built-In Cable Length (ft.)
0.49
Built-In Cable Length (in.)
5.91
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
No
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Connector Plating
Nickel
 
PHYSICAL
Color
White
Material of Construction
Plastic, PVC
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
4.5mm
 
 
 
Number of Displays
1
Unit Packaging Type
Box
Unit Weight (lbs.)
0.04
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.550 x 1.800 x 1.100
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
 
 
Relative Humidity
5% TO 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
 
Displayport Specification
1.3
HDCP Specification
2.2
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-06N-DP-AM

USB-C to Displayport Adapter with Alternate Mode - DP 1.2, 4K60

More Info
Check Prices
OVERVIEW
Product Type
USB-C to DisplayPort Adapter
Technology
DisplayPort
 
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE)
Number of Monitors Supported
1
Video Ports
DISPLAYPORT (FEMALE)
Video Ports Details
HDCP 2.2; DisplayPort 1.4
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
4096 x 2160 (4K) @ 60Hz
Max Supported Color Depth
36-bit Deep Color
3D Video Supported
Yes
Resolutions Supported

4096 x 2160 @ 60 Hz

 
Mirror Mode
Yes
Mirror Mode Details

Supports DP 1.1/1.2 SST mirror mode up to 4096 x 2160 @ 60 Hz

HDR Support
Yes
Chroma Sub Sampling
4:4:4
INPUT
Bus Powered
Yes
Built-In Cable Length (ft.)
0.33
Built-In Cable Length (in.)
3.94
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
No
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Connector Plating
Nickel
 
PHYSICAL
Color
White
Material of Construction
PVC, ABS
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.9mm
 
 
 
Number of Displays
1
Unit Packaging Type
Box
Unit Weight (lbs.)
0.07
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.570 x 1.460 x 1.650
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH
Storage Humidity Range
5% to 90% RH
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
 
Displayport Specification
1.2
HDCP Specification
2.2
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.