Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


UPB-05K2-1U

Portable Charger - USB-A, 5200mAh Power Bank, Lithium-Ion, LED Flashlight, Black

More Info
Check Prices
OVERVIEW
Product Type
Portable Charger
Charging Form Factor
Portable
Device Compatibility
Phone; Tablet; Amazon Kindle
Country/Region
Global
 
INPUT
Nominal Input Voltage(s) Supported
5V DC
Input Plug Type
USB-C (FEMALE)
Input Plug Type Details
USB-A to USB-C cable provided
OUTPUT
Output Capacity (Watts)
5
Continuous Output Capacity (Watts)
5
Overload Protection
Yes
BATTERY
Battery Charging (5V/1.5A Port)
No
Capacity (Ah)
5.2
POWER
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Side A - Connector 1
USB A (FEMALE)
Side B - Connector 1
USB 3.0 MICRO-B (FEMALE)
 
 
 
 
 
CHARGING
Number of Charging Ports
1
Total Charging Amps
1A
Total Charging Watts
5
Charging Method
USB
Charging Method Detail
5,200 mAh
Charging Port Type
USB A (FEMALE)
Charging Ports Details
USB-A: 5V 1A (5W)
Charging Ports / Amps
(1) 1A
Magnetic Charging
No
Wireless Charging
No
Compatible Devices
Smartphone; Tablet
 
 
 
 
 
PHYSICAL
Color
Black
Total Number of Ports
2
Unit Dimensions (hwd / in.)
0.870 x 1.770 x 3.780
Unit Weight (lbs.)
0.26
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C )
Storage Temperature Range
5° to 140°F (-15° to 60°C)
 
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Number of USB Hub Ports
0
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
VOLTAGE REGULATION
 
USER INTERFACE, ALERTS & CONTROLS
 
UPB-05K2-APL

Portable Charger for Apple Watch - Lightning, Magnetic and USB-A Output, 5200mAh Power Bank, Lithium-Ion, MFi

More Info
Check Prices
OVERVIEW
Product Type
Portable Charger
Charging Form Factor
Portable
Device Compatibility
Amazon Kindle; Phone; Tablet; Watch
Country/Region
Global
Technology
USB
INPUT
Nominal Input Voltage(s) Supported
5V DC
Input Plug Type
Lightning (FEMALE)
Input Plug Type Details
User Supplied Lightning Cable
OUTPUT
Output Capacity (Watts)
12
Continuous Output Capacity (Watts)
12
Overload Protection
Yes
BATTERY
 
Capacity (Ah)
5.2
POWER
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Side A - Connector 1
LIGHTNING (FEMALE)
Side B - Connector 1
Magnetic Charger
Number of Ports
3
Side B - Connector 2
USB A (FEMALE)
Side B - Connector 3
LIGHTNING (MALE)
 
 
CHARGING
Number of Charging Ports
3
Total Charging Amps
2.4A
Total Charging Watts
12
Charging Method
Magnetic Charger; USB; Wireless
Charging Method Detail

5,200 mAh

Charging Port Type
LIGHTNING (MALE); Magnetic Charger; USB A (FEMALE)
Charging Ports Details
Lightning and USB-A: 5V/2.4A, 12W
Charging Ports / Amps
2.4A
Magnetic Charging
Yes
Wireless Charging
Yes
Compatible Devices
Smartphone
Overcharge Protection
Yes
Boost Converter Efficiency
90%
 
 
 
PHYSICAL
Color
Silver; White
Total Number of Ports
2
Unit Dimensions (hwd / in.)
2.760 x 1.220 x 3.070
Unit Weight (lbs.)
0.61
Material of Construction
ABS/PVC
Unit Packaging Type
Box
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C) - Charge; 14° to 122°F (-10° to 50°C) Discharge; 41° to 77°F (5° to 25°C)
Storage Temperature Range
14° to 113°F (-10° to 45°C)
Operating Humidity Range
45% to 75% RH, Non-Condensing
Storage Humidity Range
20% to 75% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
Over Current Protection
Yes
Quick Charge Compliant
No
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
Product Certifications
MFi
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
VOLTAGE REGULATION
Overvoltage Correction
Yes
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
LED's will illuminate to indicate USB Device Charging Status as well as Power Bank Charging Status. See manual for LED information.
UPB-10K4-S2U

Portable Charger - 2x USB-A, 10,400mAh Power Bank, Lithium-Ion, Auto Sensing, Black

More Info
Check Prices
OVERVIEW
Product Type
Portable Charger
Charging Form Factor
Portable
Device Compatibility
Phone; Tablet; Amazon Kindle
Country/Region
Global
 
INPUT
Nominal Input Voltage(s) Supported
5V DC
Input Plug Type
USB MICRO-B (FEMALE)
Input Plug Type Details
USB-A to USB Micro B cable provided
OUTPUT
Output Capacity (Watts)
12
Continuous Output Capacity (Watts)
12
Overload Protection
Yes
BATTERY
Battery Charging (5V/1.5A Port)
No
Capacity (Ah)
10.4
POWER
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Side A - Connector 1
MICRO-USB B (FEMALE)
Side B - Connector 1
(2) USB A (FEMALE)
 
 
 
Connector Plating
Nickel
Contact Plating
Nickel
CHARGING
Number of Charging Ports
2
Total Charging Amps
2.4A
Total Charging Watts
12
Charging Method
USB
Charging Method Detail
10,400 mAh
Charging Port Type
(2) USB A (FEMALE)
Charging Ports Details
USB-A: 5V/1A or 5V/2A
Charging Ports / Amps
(1) 1A; (1) 2.4A
Magnetic Charging
No
Wireless Charging
No
Compatible Devices
Smartphone; Tablet
 
 
Charging Ports
(1) 2.4A Quick Charge
Smart Charging Details
Auto-sensing 2.4A port adjusts amperage to match amperage of connected device
 
PHYSICAL
Color
Black
Total Number of Ports
3
Unit Dimensions (hwd / in.)
0.850 x 2.440 x 5.430
Unit Weight (lbs.)
0.6
Material of Construction
ABS
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
5° to 113°F (-15° to 45°C )
 
 
Relative Humidity
0% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Number of USB Hub Ports
0
Over Current Protection
Yes
Quick Charge Compliant
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
VOLTAGE REGULATION
 
USER INTERFACE, ALERTS & CONTROLS
 
UPB-12K0-S2X2U

Portable Charger - 2x USB-A, 12,000mAh Power Bank, Lithium-Ion, Auto Sensing, Black

More Info
Check Prices
OVERVIEW
Product Type
Portable Charger
Charging Form Factor
Portable
Device Compatibility
Phone; Tablet; Amazon Kindle
Country/Region
Global
 
INPUT
Nominal Input Voltage(s) Supported
5V DC
Input Plug Type
USB MICRO-B (FEMALE)
Input Plug Type Details
USB-A to USB Micro B cable provided
OUTPUT
Output Capacity (Watts)
12
Continuous Output Capacity (Watts)
12
Overload Protection
Yes
BATTERY
Battery Charging (5V/1.5A Port)
No
Capacity (Ah)
12
POWER
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Side A - Connector 1
MICRO-USB B (FEMALE)
Side B - Connector 1
(2) USB A (FEMALE)
 
 
 
Connector Plating
Nickel
Contact Plating
Nickel
CHARGING
Number of Charging Ports
2
Total Charging Amps
2.4A
Total Charging Watts
12
Charging Method
USB
Charging Method Detail
12,000 mAh
Charging Port Type
(2) USB A (FEMALE)
Charging Ports Details
USB-A: 5V/2.4A
Charging Ports / Amps
(2) 2.4A
Magnetic Charging
No
Wireless Charging
No
Compatible Devices
Portable Speaker; Smartphone; Tablet
 
 
Charging Ports
(2) 2.4A Quick Charge
Smart Charging Details
(x2) 5V 2.4A charging ports auto sense power draw needed from connected device
Charging Amps per Port
2.4
PHYSICAL
Color
Black
Total Number of Ports
3
Unit Dimensions (hwd / in.)
5.500 x 2.500 x 1.000
Unit Weight (lbs.)
0.60
Material of Construction
ABS
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
5° to 113°F (-15° to 45°C )
 
 
Relative Humidity
0% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
Over Current Protection
Yes
Quick Charge Compliant
No
 
USB Hub Ports
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
VOLTAGE REGULATION
 
USER INTERFACE, ALERTS & CONTROLS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.