Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


UR022003

Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft.

More Info
Check Prices
3
Black
 
-10/+75° C (14 to 167° F)
-20/+80° C (-4 to 176° F)
REVERSIBLE USB A (MALE)
USB B (MALE)
USB 2.0 (High Speed); USB
Lifetime limited warranty
UR022006

Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft.

More Info
Check Prices
6
Black
 
-10/+75° C (14 to 167° F)
-20/+80° C (-4 to 176° F)
REVERSIBLE USB A (MALE)
USB B (MALE)
USB 2.0 (High Speed); USB
Lifetime limited warranty
UR024003WH

Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft.

More Info
Check Prices
3
White
 
-10/+75° C (14 to 167° F)
-20/+80° C (-4 to 176° F)
REVERSIBLE USB A (MALE)
USB A (FEMALE)
USB 2.0 (High Speed); USB
Lifetime limited warranty
UR030003

Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.

More Info
Check Prices
3
Black
 
-10/+75° C (14 to 167° F)
-20/+80° C (-4 to 176° F)
REVERSIBLE USB A (MALE)
USB MINI-B 5-PIN (MALE)
USB 2.0 (High Speed); USB
Lifetime limited warranty
UR030006

Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.

More Info
Check Prices
6
Black
 
-10/+75° C (14 to 167° F)
-20/+80° C (-4 to 176° F)
REVERSIBLE USB A (MALE)
USB MINI-B 5-PIN (MALE)
USB 2.0 (High Speed); USB
Lifetime limited warranty
UR05000324G

Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.

More Info
Check Prices
3
Black
28/24
-10/+75° C (14 to 167° F)
-20/+80° C (-4 to 176° F)
REVERSIBLE USB A (MALE)
MICRO-USB B (MALE)
USB 2.0 (High Speed); USB
Lifetime limited warranty
UR05000624G

Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft.

More Info
Check Prices
6
Black
28/24
-10/+75° C (14 to 167° F)
-20/+80° C (-4 to 176° F)
REVERSIBLE USB A (MALE)
MICRO-USB B (MALE)
USB 2.0 (High Speed); USB
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.