Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


N286-100G-SR4-S

Cisco-Compatible QSFP-100G-SR4-S QSFP28 Transceiver - 100GBase-SR4, Multimode MTP/MPO, 850 nm, 100 m

More Info
Check Prices
Cisco
0.33 x 0.72 x 4.58
 
32 to 158 °F (0 to 70 °C)
-4 to 185F (-20 to 85C)
5% to 85%
32 to 158 °F (0 to 70 °C)
100 Gbps
850nm
100 m
12-STRAND MTP (MALE)
QSFP28 (MALE)
No
MPO/MTP
Yes
3-year limited warranty
N286-40G-LR4

Cisco-Compatible QSFP-40G-LR4 QSFP+ Transceiver - 40GBase-LR4, Singlemode LC, 1270-1330 nm, 10 km

More Info
Check Prices
Cisco
0.33 x 0.72 x 4.77
Box
32 to 158 °F (0 to 70 °C)
-40 to 185F (-40 to 85C)
5% to 85%
32 to 158 °F (0 to 70 °C)
40 Gbps
1270nm; 1310nm; 1330nm
10 km
LC DUPLEX (FEMALE)
QSFP+ (MALE)
No
LC
Yes
3-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.