Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cisco-Compatible QSFP-100G-SR4-S QSFP28 Transceiver - 100GBase-SR4, Multimode MTP/MPO, 850 nm, 100 m


Links a multimode Gigabit Ethernet network cable to a Cisco router, server or switch’s QSFP28 port.
  • QSFP28 transceiver module 100% compatible with Cisco’s equivalent module
  • Provides 100 Gbps throughput up to 100 m (328 ft.) via multimode fiber cabling
  • 12-strand MTP/MPO connector supports 100GBase-LR4 signal at 850 nm wavelength
  • Hot-swappable interface lets you install and uninstall without shutting down
  • Meets or exceeds MSA standards and works in all MSA-compliant platforms

  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

N286-100G-SR4-S New

Have a Question?
Contact Us

Features

QSFP28 Transceiver Designed for Connection to Your Cisco Network Switch or Server
This QSFP28 transceiver allows you to connect a multimode fiber optic cable to a 100 Gbps network router, server or switch. It transmits data up to 100 meters (328 feet) using an 850 nm wavelength. The zinc housing protects against electromagnetic interference (EMI) and excessive power dissipation.

Functionally Equivalent to Cisco GLC-TE Transceiver Module
The MSA-compliant N286-100G-SR4-S functions just like the equivalent Cisco QSFP-100G-SR4-S transceiver module and is manufactured to meet or exceed Cisco specifications. You can use this transceiver with any compatible Cisco router, server or switch and receive the same performance as the QSFP-100G-SR4-S.

Hot-Swappable for Installation Without Network Interruption
This input/output device is fully hot-swappable, so you can install it without a potentially costly 100 Gbps network shutdown or device reboot. Just plug the QSFP28 end of the transceiver into your Cisco network device. The other end has an MTP/MPO connector to link with multimode fiber cable (sold separately). A push/pull tab connector is easily accessible in high-density data center applications and makes the plug-and-play transceiver easy to install and remove with one hand.

Typical Applications

  • Install an additional MTP/MPO port on a Cisco router, server or switch for the purpose of connecting a multimode Gigabit Ethernet network cable

Package Includes

  • N286-100G-SR4-S Cisco-Compatible QSFP-100G-SR4-S QSFP28 Transceiver

System Requirements

  • Cisco or other compatible network router, server or switch
RoHS compliant

Specifications

OVERVIEW
UPC Code037332248497
Optical Mode  OM4
PHYSICAL
ColorSilver
Unit Dimensions (hwd / in.)0.33 x 0.72 x 4.58
ENVIRONMENTAL
Operating Temperature Range32 to 158F (0 to 70C)
Storage Temperature Range-4 to 185F (-20 to 85C)
Relative Humidity5% to 85%
CONNECTIONS
Side A - Connector 112-STRAND MTP (MALE)
Side B - Connector 1QSFP28 (MALE)
FEATURES & SPECIFICATIONS
Driver RequiredNo
TechnologyMTP/MPO; Multimode; SFP+/QSPP+/QSFP28
Brand CompatibilityCisco
Wavelength850nm
Optical PortMPO/MTP
Transmission Distance100 m
Multi-Source Agreement (MSA) CompliantYes
SPECIAL FEATURES
Data Transfer Rate100Gbps
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Fiber Network Cables
  Model Number Description
N842-05M-12-MF | Fiber Network Cables N842-05M-12-MF MTP/MPO Multimode Patch Cable, 12 Fiber, 40Gb, 40 GBASE-SR4, OM3 Plenum-Rated (M/F), Aqua, 5M (16 ft.)
N842-10M-12-MF | Fiber Network Cables N842-10M-12-MF MTP/MPO Multimode Patch Cable, 12 Fiber, 40Gb, 40 GBASE-SR4, OM3 Plenum-Rated (M/F), Aqua, 10M (32 ft.)
Network Cables & Adapters
  Model Number Description
N842-05M-12-MF | Network Cables & Adapters N842-05M-12-MF MTP/MPO Multimode Patch Cable, 12 Fiber, 40Gb, 40 GBASE-SR4, OM3 Plenum-Rated (M/F), Aqua, 5M (16 ft.)
N842-10M-12-MF | Network Cables & Adapters N842-10M-12-MF MTP/MPO Multimode Patch Cable, 12 Fiber, 40Gb, 40 GBASE-SR4, OM3 Plenum-Rated (M/F), Aqua, 10M (32 ft.)
Network Cabling Tools & Testers
  Model Number Description
P999-000 | Network Cabling Tools & Testers P999-000 ESD Anti-Static Wrist Strap Band with Grounding Wire

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
N286-100G-SR4-S

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.