Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

SmartPro 230V 750VA 500W Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9 Serial

Model Number: SMX750SLT


  • 750VA line interactive tower UPS; Sine wave output
  • 220/230/240V nominal output during brownouts and overvoltages
  • USB, RS232 and Network Management Card options
  • Front panel status LEDs with load level and battery capacity display
  • C14 input; 6 C13 outlets; Includes 2 C13 to C14 cables
  • 2-year limited warranty

Overview

Tripp Lite's SMX750SLT intelligent, line-interactive sine wave UPS system protects servers, networking accessories and telecommunications equipment from blackouts, voltage fluctuations and transient surges. Large internal batteries offer 15 minutes half load runtime and 5 minutes full load runtime. 750VA/500 watt power handling capability and full-time sine wave output offers guaranteed compatibility with networking, telecom and other sensitive electronic applications. Includes 6 protected C13 output receptacles total. Network management interfaces support communications via USB, RS-232 and slot for network management card options. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Network communications ports enable detailed monitoring of equipment load levels, self-test data and utility power conditions. PowerAlert UPS monitoring software is available via free download. Single line Tel/DSL and network Ethernet line surge suppression. Built-in audible alarm and 9 LEDs offer status notification for line power, battery power, battery charge level, load level, plus AVR boost and trim operational status information. Network grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges. Attractive, all-black tower housing.

Features

  • SMX750SLT line-interactive UPS offers battery derived sine wave AC output during power outages, voltage regulation during brownouts and overvoltages, plus network-grade AC surge suppression
  • 750VA/500 watt power handling capability with full-time sine wave output offers guaranteed compatibility with networking, telecom and other sensitive electronic devices
  • Large internal batteries offer runtimes of 15 minutes at half load (325VA/250 watts) and 5 minutes at full load (750VA/500 watts)
  • Intelligent battery management system extends battery life
  • Automatic Voltage Regulation (AVR) circuits maintain user-selectable 220, 230 or 240V nominal output over an input voltage range of 151 to 290
  • Includes 6 C13 output receptacles
  • IEC320-C14 input connection accepts a variety of detachable cordsets
  • Compatible with Tripp Lite UPS management card options WEBCARDLX, RELAYIOCARD, SNMPWEBCARD
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Supports Tripp Lite's WatchDog software application (requires optional WATCHDOGSW)
  • 9 LEDs offer continuous status information of UPS operating parameters and site power quality
  • Hot-swappable batteries allow on-site battery replacement without powering off connected equipment
  • Single line Tel/DSL and network Ethernet line surge suppression

Package Includes

  • SMX750SLT UPS System
  • USB and serial cabling
  • User manual with warranty information
Cisco compatible RoHS compliant VMware ready application
Windows IT Pro Readers' Choice Award Runner Up Windows IT Pro Community Choice Runner Up

Specifications

OVERVIEW
UPC Code037332124388
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)750
Output Watt Capacity (Watts)500
Power Factor  0.7
Nominal Voltage Details230V default (voltage selection via back panel switches)
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)-11%, +6%
Output Voltage Regulation (Battery Mode)+/- 5%
Included Output Power CablesIncludes 2 C13 to C14 output power cables
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output Receptacles(6) C13
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)3.6A (220V), 3.5A (230V), 3.4A (240V)
Nominal Input Voltage(s) Supported220V AC; 230V AC; 240V AC
UPS Input Connection TypeC14 inlet
UPS Input Connection DescriptionIEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  5 min. (500w)
Half Load Runtime (min.)  15 min. (250w)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 4 hours to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC24-SLT 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151 to 290V
Overvoltage Correction  Voltage reduction of 12% applies when input is 232-266 (220V), 244-278 (230V), 254-290 (240V)
Undervoltage Correction  Voltage boost of 15% applies when input is 175-198 (220V), 182-206 (230V), 190-216 (240V)
Severe Undervoltage CorrectionVoltage boost of 30% applies when input is 151-174 (220V), 158-181 (230V), 166-190 (240V)
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates power failure and overload conditions
LED Indicators9 LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating504
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Primary Form FactorTower
Primary UPS Depth (mm)337
Primary UPS Height (mm)260
Primary UPS Width (mm)171
Shipping Dimensions (hwd / in.)14.00 x 9.75 x 18.50
Shipping Weight (lbs.)38.60
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)10.25 x 6.75 x 13.25
UPS Power Module Weight (kg)15.47
UPS Power Module Weight (lbs.)34.1
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  73
AC Mode Efficiency Rating (100% Load)96%
Operating Elevation (ft.)Up to 10,000 ft
Audible NoiseAudible Noise < 50 dBA at Front Side 1 Meter
Operating Elevation (m)Up to 3,000m
COMMUNICATIONS
Communications InterfaceUSB (HID enabled); DB9 Serial; Slot for SNMP/Web interface
Network Management CardsSNMPWEBCARD; WEBCARDLX; RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  4-8 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)151 (220V), 158 (230V), 166 (240V)
High Voltage Transfer to Battery Power (Setpoint)266V (220V), 278V (230V) or 290V (240V)
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS CertificationsCE; Tested to GOST (Russia); Tested to SASO (Saudi Arabia)
UPS Certification DetailsEN62040-1, EN62040-2
WARRANTY
Product Warranty Period (International)2-year limited warranty

Accessories

UPS Replacement Batteries
  Model Number Description
RBC24-SLT | UPS Replacement Batteries RBC24-SLT UPS Replacement 24VDC Battery Cartridge for select Tripp Lite SLT UPS
Management Hardware
  Model Number Description
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
RELAYIOCARD | Management Hardware RELAYIOCARD Programmable Relay I/O Card
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
Power Distribution Units (PDUs)
  Model Number Description
PDUBHV10 | Power Distribution Units (PDUs) PDUBHV10 2-2.4kW Single-Phase Hot-Swap PDU, 200-240V 10A Outlets (8-C13), 2-C14, 200-240V Input, 6ft Cords 2U Rack-Mount

Extended Warranties

Part Number Description
WEXT1D 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2D 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3D 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.