Part Number: SU40K
This Model has been retired and replaced by S3M50K. An Owner's Manual and other information for the SU40K is available on the model support page
Overview
Features
- N+1 configuration: two self-contained, redundant 20kVA power modules can be hot-swapped with the load powered if maintenance is required
- 1+1 configuration: two SU40K models connected in parallel provide fail-safe redundancy or increased capacity
- High input power factor, advanced IGBT inverter technology and Digital Signal Processor (DSP) technology produce low input Total Harmonic Distortion (THDi)
- Low THDi (less than 3%) saves installation costs by allowing 1:1 generator sizing
- Extremely efficient operation (up to 96%) saves money by lowering electricity consumption
- True on-line, double conversion UPS with IGBT technology provides pure sine wave AC output at all times
- Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
- Removes harmonic distortion, electrical impulses, frequency variations and other hard-to-solve power problems
- 40,000VA/32,000W power capacity with 3-phase, hardwire 120/208VAC input/output connections
- Features a wide input voltage correction range: 94-150/163-260VAC
- Precision +/-1% output voltage regulation
- Internal power and battery components are combined in a single small-footprint tower module. Typical half-load/full-load runtimes are 13 min./5.5 min.
- Battery runtime can be extended with optional stand-alone hardwired external battery modules (Models BP480V26B and BP480V40C) with matching battery cabinets, available separately from Tripp Lite
- Additional battery cabinets for extended runtime solutions also available; contact Tripp Lite for more information
- Front panel combination LCD/LED display includes a real-time event log screen with up to 500 events listed
- Dynamic battery management screen optimizes battery function to lengthen service life and allow cold restart of the UPS
- Serial port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX and SNMPWEBCARD
- Emergency Power Off button turns UPS output OFF and disables Bypass output
- Built-in Emergency Power Off (EPO) dry-contact interface supports remote emergency shutdown in large facilities
- Start-up service program is recommended to enhance the reliability of the installation
Specifications
OVERVIEW
UPC Code | 037332141361 |
UPS Type | On-Line |
INPUT
Input Phase | 3-Phase |
Rated input current (Maximum Load) | 97A (per phase, on-line) |
Nominal Input Voltage(s) Supported | 120/208V 3-PH Wye |
Nominal Input Voltage Description | 3-Phase Wye, 4 wire (L1, L2, L3, N, G) |
UPS Input Connection Type | Hardwire |
OUTPUT
Output Capacity (VA) | 40000 |
Output Capacity (kVA) | 40 |
Output Capacity (Watts) | 32000 |
Output Capacity (kW) | 32 |
Power Factor | 0.8 |
Crest Factor | 3:1 |
Frequency Compatibility | 50 / 60 Hz |
Output Voltage Regulation (Line Mode) | +/- 1% |
Output Voltage Regulation (Battery Mode) | +/- 1% |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120/208V 3-PH Wye |
Output Receptacles | Hardwire |
BATTERY
Runtime Full Load (min.) | 5.5 min. (32kw) |
Runtime Half Load (min.) | 13 min. (16kw) |
Expandable Runtime | Yes |
Expandable Runtime Description | External battery pack wiring is contractor supplied |
External Battery Pack Compatibility | BP480V200; BP480V26B; BP480V300; BP480V400; BP480V40C ; BP480V500 |
DC System Voltage (VDC) | +/- 240VDC |
Battery Recharge Rate (Included Batteries) | Less than 4 hours from 10% to 90% |
Internal UPS Replacement Battery Cartridge | SURBC2030 (QTY 4) |
Battery Replacement Description | Hot-swappable, replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | Maintains continuous operation without using battery power during overvoltages to 150/260 (3-Phase, 4-Wire, wye), reducing output within 1% of nominal |
Undervoltage Correction | Maintains continuous operation without using battery power during brownout/undervoltage conditions to 94/163 (3-Phase, 4-Wire, wye) |
USER INTERFACE, ALERTS & CONTROLS
Switches | ON button turns UPS's inverter ON. OFF button turns UPS's inverter OFF. LCD Display Control Buttons browse through and select items displayed on LCD screen. Emergency Power Off button turns UPS output OFF and disables Bypass output. Manual Bypass breaker bypasses the UPS's inverter during maintenance |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Alarms signal a variety of operational conditions: low-battery, overload, shutdown, bypass and more |
LED Indicators | 4-LED Display: Displays normal AC input, on battery power, bypass input and fault conditions |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 4675 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fans |
Installation Form Factors Supported with Included Accessories | Tower |
Primary UPS Depth (mm) | 856 |
Primary UPS Height (mm) | 1,699 |
Primary UPS Width (mm) | 521 |
Shipping Dimensions (hwd / in.) | 76.00 x 28.00 x 45.00 |
Shipping Weight (lbs.) | 1690.25 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 66.9 x 20.5 x 33.7 |
UPS Power Module Weight (kg) | 686.06 |
UPS Power Module Weight (lbs.) | 1512.5 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 9332 |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 9503 |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | DB9 cabling included |
Communications Interface | DB9 Serial; Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation during undervoltages as low as 94 / 163V AC (3-Phase, 4-Wire, wye). Below this point, output is maintained utilizing battery reserves. |
High Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation during overvoltages as high as 150 / 260V AC (3-Phase, 4-Wire, wye). Above this point, output is maintained utilizing battery reserves. |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion |
Green Energy-Saving Features | High efficiency economy mode operation; Schedulable daily hours of economy mode operation |
APPLICATIONS
UPS Applications | Mission Critical Applications |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
3-Phase Warranty Statement | Tripp Lite 3-Phase UPS Factory Warranty |
Questions & Answers
Documents & Downloads
Case Studies
- Metropolitano Vivian Pellas Hospital Case Study (English)
- Columbia Business School Network Case Study – Network Server Protection (English)
- Tripp Lite Protects Texas Region 5 Education Service Center Case Study - Network Protection (English)
- Waller Independent School District Case Study (English)
- Tripp Lite Protects Insomniac Games Case Study - Network and Workstation Protection (English)
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images