Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartOnline 40kVA Modular 3-Phase UPS System, On-line Double-Conversion UPS for North America


  • 40,000 VA (40kVA) tower UPS with 2 hot-swappable power modules
  • N+1 redundant modular architecture helps assure 100% availability
  • 1+1 parallel capability allows for system redundancy or increased capacity
  • Low THDi saves installation costs by permitting 1:1 generator sizing
  • 3-phase hardwire (120/208VAC)input/output. Wide input voltage correction range (94-150V AC/163-260V AC)
  • On-line, double-conversion operation with zero transfer time; IGBT technology; extremely efficient operation (up to 96%)
  • Runtime is expandable via external battery cabinet options
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

SU40K

Have a Question?
Contact Us

Overview

Tripp Lite's SU40K (40kVA) SmartOnline Modular 3-Phase Intelligent, True On-Line UPS System provides 100% system availability with N+1 modular architecture and 1+1 parallel capability. In an N+1 configuration, the SU40K provides two self-contained, redundant 20kVA power modules that can be hot-swapped (with the load powered) if maintenance is required. Connect two SU40K models in parallel (1+1 configuration) to provide fail-safe redundancy (two 40kVA models supporting a 40kVA load) or to increase capacity (two 40kVA models supporting an 80kVA load). The SU40K provides mission-critical equipment with the highest level of power protection available. Large capacity 40,000VA/32,000W UPS continually converts incoming AC power into filtered DC power, and then resynthesizes it back into AC power with a pure sine wave. Perfectly regulated, continuous sine wave output with zero transfer time assures compatibility with all equipment types. The SU40K's high input power factor, advanced IGBT inverter technology and Digital Signal Processor (DSP) technology produce less than 3% input Total Harmonic Distortion (THDi). With low THDi, generators run cooler and last longer, allowing managers to save installation costs by installing a generator with a capacity equal to the equipment load (1:1 ratio). Extremely efficient operation (up to 96%) saves money by lowering electricity consumption. Hardwire input and output connections. The SU40K features 120/208V AC, 3-phase, 4-wire (plus ground), wye input and output. It also features a wide input voltage correction range: 94-150/163-260V AC. Frequency is 50 or 60 Hz (auto-selectable). The SU40K combines internal power and battery components in a single small-footprint tower module. Typical half-load/full-load runtimes are 13 min./5.5 min. Battery runtime can be extended with optional stand-alone hardwired external battery modules BP480V26B and BP480V40C with matching battery cabinets, available separately. Additional battery cabinets for extended runtime solutions also available; contact Tripp Lite for more information. A manual bypass breaker and an automatic bypass function ensure 100% availability of connected equipment by safely passing through AC power if the UPS requires maintenance. A built-in RS-232 communication port works with PowerAlert Software, available via free download, to provide shutdown commands and reporting on a single server. An accessory slot accepts an optional internal network monitoring card option. Front panel combination LCD/LED display alerts users to a variety of UPS operational modes and conditions. The LCD display includes a real-time event log screen with up to 500 events listed. A dynamic battery management screen optimizes battery function to lengthen service life and allows cold restart of the UPS during a prolonged blackout to utilize its batteries for periodic system access or data retrieval. An Emergency Power Off button turns the UPS output OFF and disables Bypass output. Built-in Emergency Power Off (EPO) dry-contact interface supports remote emergency shutdown in large facilities. A start-up service program is recommended to enhance the reliability of the installation.

Features

  • N+1 configuration: two self-contained, redundant 20kVA power modules can be hot-swapped with the load powered if maintenance is required
  • 1+1 configuration: two SU40K models connected in parallel provide fail-safe redundancy or increased capacity
  • High input power factor, advanced IGBT inverter technology and Digital Signal Processor (DSP) technology produce low input Total Harmonic Distortion (THDi)
  • Low THDi (less than 3%) saves installation costs by allowing 1:1 generator sizing
  • Extremely efficient operation (up to 96%) saves money by lowering electricity consumption
  • True on-line, double conversion UPS with IGBT technology provides pure sine wave AC output at all times
  • Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
  • Removes harmonic distortion, electrical impulses, frequency variations and other hard-to-solve power problems
  • 40,000VA/32,000W power capacity with 3-phase, hardwire 120/208VAC input/output connections
  • Features a wide input voltage correction range: 94-150/163-260VAC
  • Precision +/-1% output voltage regulation
  • Internal power and battery components are combined in a single small-footprint tower module. Typical half-load/full-load runtimes are 13 min./5.5 min.
  • Battery runtime can be extended with optional stand-alone hardwired external battery modules (Models BP480V26B and BP480V40C) with matching battery cabinets, available separately from Tripp Lite
  • Additional battery cabinets for extended runtime solutions also available; contact Tripp Lite for more information
  • Front panel combination LCD/LED display includes a real-time event log screen with up to 500 events listed
  • Dynamic battery management screen optimizes battery function to lengthen service life and allow cold restart of the UPS
  • Serial port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX and SNMPWEBCARD
  • Emergency Power Off button turns UPS output OFF and disables Bypass output
  • Built-in Emergency Power Off (EPO) dry-contact interface supports remote emergency shutdown in large facilities
  • Start-up service program is recommended to enhance the reliability of the installation

Package Includes

  • SU40K UPS System
  • DB9 cable
  • Parallel cable (for 1+1 operation)
  • Instruction manual and startup checklist
  • Warranty information
Cisco compatible RoHS compliant VMware ready application
Electrical Contracting Products Innovation Awards Finalist

Specifications

OVERVIEW
UPC Code037332141361
UPS TypeOn-Line
INPUT
Rated input current (Maximum Load)97A (per phase, on-line)
Nominal Input Voltage(s) Supported120/208V 3-PH Wye
Nominal Input Voltage Description3-Phase Wye, 4 wire (L1, L2, L3, N, G)
UPS Input Connection TypeHardwire
Input Phase3-Phase
OUTPUT
Output Volt Amp Capacity (VA)40000
Output kVA Capacity (kVA)40
Output Watt Capacity (Watts)32000
Output kW Capacity (kW)32
Power Factor  0.8
Crest Factor  3:1
Frequency Compatibility50 / 60 Hz
Output Voltage Regulation (Line Mode)+/- 1%
Output Voltage Regulation (Battery Mode)+/- 1%
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120/208V 3-PH Wye
Output ReceptaclesHardwire
Individually Controllable Load Banks  No
BATTERY
Full Load Runtime (min.)  5.5 min. (32kw)
Half Load Runtime (min.)  13 min. (16kw)
Expandable Battery RuntimeSupports extended runtime with optional external battery packs
External Battery Pack Compatibility   BP480V200 ;  BP480V26B ;  BP480V300 ;  BP480V400 ;  BP480V40C ;  BP480V500 
Expandable Runtime DescriptionExternal battery pack wiring is contractor supplied
DC System Voltage (VDC)+/- 240VDC
Battery Recharge Rate (Included Batteries)Less than 4 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge SURBC2030  (QTY 4)
Battery Replacement DescriptionHot-swappable, replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  Maintains continuous operation without using battery power during overvoltages to 150/260 (3-Phase, 4-Wire, wye), reducing output within 1% of nominal
Undervoltage Correction  Maintains continuous operation without using battery power during brownout/undervoltage conditions to 94/163 (3-Phase, 4-Wire, wye)
USER INTERFACE, ALERTS & CONTROLS
SwitchesON button turns UPS's inverter ON. OFF button turns UPS's inverter OFF. LCD Display Control Buttons browse through and select items displayed on LCD screen. Emergency Power Off button turns UPS output OFF and disables Bypass output. Manual Bypass breaker bypasses the UPS's inverter during maintenance
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAlarms signal a variety of operational conditions: low-battery, overload, shutdown, bypass and more
LED Indicators4-LED Display: Displays normal AC input, on battery power, bypass input and fault conditions
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  4675
AC Suppression Response Time  Instantaneous
PHYSICAL
Cooling MethodFans
Installation Form Factors Supported with Included AccessoriesTower
Primary Form FactorTower
Primary UPS Depth (mm)856
Primary UPS Height (mm)1,699
Primary UPS Width (mm)521
Shipping Dimensions (hwd / in.)76.00 x 28.00 x 45.00
Shipping Weight (lbs.)1690.25
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)66.9 x 20.5 x 33.7
UPS Power Module Weight (kg)686.06
UPS Power Module Weight (lbs.)1512.5
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  9332
Battery Mode BTU / Hr. (Full Load)  9503
COMMUNICATIONS
Network Management Cards SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX 
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableDB9 cabling included
Communications InterfaceDB9 Serial; Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)Maintains continuous operation during undervoltages as low as 94 / 163V AC (3-Phase, 4-Wire, wye). Below this point, output is maintained utilizing battery reserves.
High Voltage Transfer to Battery Power (Setpoint)Maintains continuous operation during overvoltages as high as 150 / 260V AC (3-Phase, 4-Wire, wye). Above this point, output is maintained utilizing battery reserves.
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic inverter bypass; Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Schedulable daily hours of economy mode operation
STANDARDS & COMPLIANCE
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances)
WARRANTY
Product Warranty Period (U.S. & Canada)1-year limited warranty
3-Phase Warranty StatementTripp Lite 3-Phase UPS Factory Warranty

Accessories

Management Hardware

  Model Number Description
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card

UPS Battery Packs

  Model Number Description
BP480V200 | UPS Battery Packs BP480V200 External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V200)
BP480V26B | UPS Battery Packs BP480V26B External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V26B)
BP480V300 | UPS Battery Packs BP480V300 External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V300)
BP480V400 | UPS Battery Packs BP480V400 External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V400)
BP480V40C | UPS Battery Packs BP480V40C External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V40C)
BP480V500 | UPS Battery Packs BP480V500 External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V500)

UPS Accessories

  Model Number Description
SU40KMBPK | UPS Accessories SU40KMBPK 3 Breaker Maintenance Bypass Panel for 40kVA SV40K and SU40K UPS models
SUDC208V42P | UPS Accessories SUDC208V42P 20-60kVA 3-Phase Power Distribution Center
SUDC208V42P40M | UPS Accessories SUDC208V42P40M 40kVA 3-Phase Power Distribution Center with Integrated 3 breaker 208V Service Bypass Switch
SUPC2MBP40K | UPS Accessories SUPC2MBP40K 3-Breaker Parallel Tie Cabinet with Maintenance Bypass Switch (for SU40K 3-Phase UPS)

Services

Annual Service Agreements

Part Number Description
W05-SCBAS1 Annual Service Agreement for SU20K, SU30K or SU40K 3-Phase UPS and Primary Battery in USA
W05-SCBAS1-1B Annual Service Agreement for SU20K, SU30K or SU40K 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA
W05-SCENH1 Annual Service Agreement for SU20K, SU30K or SU40K 3-Phase UPS and Primary Battery in USA - Premium
W05-SCENH1-1B Annual Service Agreement for SU20K, SU30K or SU40K 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA - Premium
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.