Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Locking metal enclosure protects your outdoor equipment against theft, damage, tampering, and excess moisture and debris.

  • Rugged metal housing protects industrial, security, audio/video and other equipment
  • NEMA 4 enclosure provides protection against water, ice, snow and other moisture
  • Includes metal and plastic backplates to accommodate a wide range of equipment
  • Comes fully assembled and ready for wall or pole mounting using included hardware
  • 5-year limited warranty

Features

Surface-Mount Enclosure Secures and Organizes Your Valuable Equipment
This SmartRack® industrial enclosure is designed to protect expensive outdoor equipment, including industrial controls and computers, HMI, enterprise systems, remote networking equipment, distributed controls, production monitoring systems, wireless access points, building automation and HVAC, security, audio-video, and telecommunications applications. Included steel and plastic rear panels accommodate most equipment.

NEMA 4 Enclosure Designed for Protection Against Harsh Elements
The SRIN4101010 protects its contents against the ingress of water (including rain, sleet, snow, splashing water and hose-directed water), solid foreign objects (including falling dirt and windblown dust) and even ice forming on the outside of the enclosure. It is ideal for a multitude of industrial sites, such as factories, processing plants, fabrication areas, outdoors, offices, dorms, hotels, classrooms, retail locations and other areas where you need to keep sensitive equipment secure, organized and out of the way.

Locks Securely to Help Prevent Theft, Damage and Tampering
The rugged heavy-duty 14-gauge steel housing locks securely with the included key to protect its contents against theft, tampering, dust and other contaminants. The weather-sealed door swings away on a sturdy hinge, allowing easy access to equipment and cabling during installation and maintenance. Data and power cables may be routed through a bottom conduit cutout.

Easy to Install on Any Level Surface
This steel enclosure comes fully assembled and ready for mounting on a wall or ceiling using both the included and user-supplied hardware. It measures 10 inches high, 10 inches wide and 10 inches deep.

Package Includes

  • SRIN4101010 Industrial Locking Metal Outdoor Enclosure
  • (4) Mounting brackets
  • (8) M6 screws
  • Information/data filing door bracket
  • Metal backplate
  • Plastic backplate
  • Gland plate (pre-installed)
  • Key
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332282453
Device CompatibilityPatch Panel; Network Switch
Rack TypeEnclosure; Small Enclosure
PHYSICAL
ColorGray
Material of ConstructionPowder Coated Steel
Rack Height  5U
Rack DepthMid
Mounting LocationWall; Pole
Mounting Holes or SlotsYes
Maximum Device Depth (in.)9
Shipping Form FactorFactory Assembled
Shipping Dimensions (hwd / in.)12.40 x 12.40 x 12.40
Shipping Weight (lbs.)23.15
Unit Dimensions (hwd / in.)10.000 x 10.000 x 10.000
Unit Dimensions (in.)10 x 10 x 10
Unit Weight (lbs.)17.64
Weight Capacity - Stationary (lbs.)200
Mounting DetailsPlastic and metal mounting panel, document holder
Cable Entry/ExitCut-out with removeable cover
FEATURES & SPECIFICATIONS
Grounding DetailsCabinet Body
Tools NecessaryYes
LockingYes
Lock TypeKey
Outdoor UseYes
Gasketed DoorYes
STANDARDS & COMPLIANCE
Protection RatingNEMA 4
Product CertificationsCAN/CSA-C22.2 No. 286 (Canada); CAN/CSA-C22.2 No. 94 (Canada); UL 50; UL 508A
Product ComplianceNEMA 4; RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

A NEMA 4 rated gasketed door enclosure provides a degree of protection against windblown dust, rain, splashing water, and hose directed water.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Accessories

  Model Number Description
SmartRack Cable Gland Plate for NEMA-Rated Enclosure Cabinets, 6 Ports (0.5 in.) SRGP1KO SRGP1KO SmartRack Cable Gland Plate for NEMA-Rated Enclosure Cabinets, 6 Ports (0.5 in.)
SmartRack Cable Gland Plate for NEMA-Rated Enclosure Cabinets, 3 Ports (2 in.) SRGP2KO SRGP2KO SmartRack Cable Gland Plate for NEMA-Rated Enclosure Cabinets, 3 Ports (2 in.)
SmartRack Cable Entry Gland Plate for NEMA-Rated Enclosure Cabinets, 21-Port Membrane SRGP3RM SRGP3RM SmartRack Cable Entry Gland Plate for NEMA-Rated Enclosure Cabinets, 21-Port Membrane
SmartRack Cable Entry Gland Plate for NEMA-Rated Enclosure Cabinets, Waterproof SRGP4PLASTIC SRGP4PLASTIC SmartRack Cable Entry Gland Plate for NEMA-Rated Enclosure Cabinets, Waterproof

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.